Discontinued

FLIR VP40

Non-Contact Voltage Detector + Flashlight

The FLIR VP40 is a high-quality non-contact AC voltage detector (NCV) and flashlight that offers high-end features, making it the best value product in its category. The reliable, durable detector includes a bright flashlight, a vibration feedback alarm, and a CAT IV safety rating. Use it to identify live and neutral wires in sockets and junction boxes, and to trace live and neutral wires without contact.

Ideal for field-troubleshooting and electrical installation verification
Features a high-quality, durable design for safety and long-term, trouble-free operation. Detect voltage in the latest safety outlets
Avoid touching live wires with NCV technology, and reduce risk of dropping the VP40 with double molded slip-resistant grip and an anti-roll case
Provides features that can improve work efficiency, including a bright flashlight, auto power off, and low-battery indication

Specifications

Highlighted
Flashlight Yes
Tip Light Yes
Drop test 3 m (9.8 ft)
Category Rating CAT IV-1000 V
Certifications UL, cUL
Warranty Limited 3-year
Measurement & Analysis
AC Excitation Voltage/Distance 90 V AC minimum / 1 cm (0.4 in)
AC Voltage 90 - 1000 V AC (default, solid green light)
Category Rating CAT IV-1000 V
Frequency Range 45 - 65 Hz
High Sensitivity Mode 24 - 1000 V AC
Environmental & Certifications
Ambient temperature range for operation 0 - 60°C (-32 to 140°F)
Certifications UL, cUL
Drop test 3 m (9.8 ft)
Storage Temperature -40 to 90°C (-40 to 194°F)
Warranty Limited 3-year
General
Dimensions (H x W x L) 29 mm × 26 mm × 156 mm (1.1 in × 1.0 in × 6.1 in)
Flashlight Yes
Tip Light Yes
Weight 0.06 kg (0.13 lb), including batteries
Power
Auto Power Off Yes
Battery life ~7 hours continuous (flashlight off)
Power Requirements 2 × AAA alkaline batteries

Resources & Support

User Manual

VP40 VP42 UserManual

Datasheet

VP40 Datasheet

Quick Start Guide

VP40 VP42 Quickstart Guide

Quick Start Guide

VP40 VP42 Quickstart Guide GB