Discontinued

FLIR X8400sc

HD Thermal Imaging Camera

The FLIR X8400sc thermal imaging camera is ideal for scientists and R&D professionals who have the most demanding applications. It’s easy to use and provides advanced connectivity, so you can concentrate on the experiment and not on the camera. The FLIR X8400sc is equipped with a cooled Indium Antimonide detector that produces crisp thermal images of 1280 × 1024 pixels to show you the smallest of details, and it detects temperature differences smaller than 25mK.

Combines the best thermal imaging with advanced connectivity
Equipped with a cooled Indium Antimonide detector that produces 1280 x 1024 thermal images that show small details.
Adjustable frame rate of up to 106 Hz full frame, and delivers images up to 4,500 Hz in windowing
Includes Camera Link medium for full bandwidth data acquisition, Gigabit Ethernet for simple connectivity, Standard BNC connectors, and more.

Specifications

Highlighted
Resolution 1280 x 1024
Detector Pitch 15 µm
Spectral Range 1.5 – 5.1 µm
Detector Type Indium Antimonide (InSb)
Camera f-number f/2.0
Dynamic Range 14-bit , 16 bits with DRX
NETD <25 mK (20 mK typical)
Frame Rate 106 Hz
Integration Time 500 ns to Full Frame rate, with auto exposure
Standard Temperature Range +5°C to +300°C
Optional Temperature Range Up to 3,000°C / From -20°C
Filtering 4× Position Motorized, with drift compensation and automatic identification
Focus Manual
Imaging & Optical
Analog Palettes Selectable 8-bit
Available Lenses NA
Available Optics 28mm - 38° x 31° / 50mm - 22° x 17°, 100mm - 11° x 9° / 200mm - 5.5° x 4.4°, Close up x3 - 6.4 x 5.1 mm
Camera f-number f/2.0
Close-up Lenses/Microscopes NA
Detector Pitch 15 µm
Detector Type Indium Antimonide (InSb)
Digital Data Streaming Simultaneous Gigabit Ethernet and Camera Link Base Camera Link Medium
Display Overlay Temperature Measurement & Scale
Dynamic Range 14-bit , 16 bits with DRX
Filtering 4× Position Motorized, with drift compensation and automatic identification
Focus Manual
Frame Rate 106 Hz
HD Video DVI 1080p
Image Analysis On-Camera Temperature Analysis
Image Time Stamp Internal IRIG-B Decoder Clock / TSPI Accurate Time Stamp
Integration Time 500 ns to Full Frame rate, with auto exposure
Motorized Focus Mechanism no
NETD <25 mK (20 mK typical)
On Camera Display Detachable Touchscreen LCD Display (800 × 480)
Operability >99.5%
Readout Snapshot Digital
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Resolution 1280 x 1024
Sensor Cooling Closed Cycle Rotary
Spectral Range 1.5 – 5.1 µm
Subwindow Modes User-Defined
Well Capacity 5.8 M electrons
Measurement & Analysis
Accuracy ±1°C or ±1% of Reading
Automatic Gain Control Manual, Linear, ROI
Calibration Custom calibration on request
Optional Temperature Range Up to 3,000°C / From -20°C
Standard Temperature Range +5°C to +300°C
Communication & Data Storage
Synchronization Modes IRIG-B; Sync In, Trigger In
General
Size [L x W x H ] w/o Lens 280 × 150 × 180 mm
Weight [without lens] 5.05 kg
X8400 sc Packages X8400sc Advanced Package: X8400sc, 50 mm Lens, Temperature Calibration, Multi-IT, Triggering, IRIG-B, ResearchIR Max Software
Power
Power 24 VDC
Environmental & Certifications
Mounting 2 x 1/4 in. -20 / 1 x 3/8 in. -16 / 4 x #10 -24 / Side: 3x 1/4 in. -20 (each side)
Operating Temperature Range -20°C to +50°C
Shock & Vibration operational 15G, IEC 68-2-29 / Operational 2G, IEC 68-2-26

Export Restrictions