Flir X8580-HS InSb™

High Definition MWIR Science-Grade Camera

The FLIR X8580-HS InSb midwave IR camera is designed for scientists and engineers who need to capture detailed imagery of high-speed events, perform custom radiometric measurements, or detect points of failure in composites, solar cells, and electronics. This thermal imaging camera combines 1280 × 1024 HD resolution with fast frame rates and integration times, allowing researchers to record stop motion on fast-moving subjects or rapid temperature changes—whether in the lab or on the test range. With a four-position motorized filter wheel and support for FLIR motorized focus lenses, the X8580-HS InSb will provide higher quality recordings, save time, and mitigate frustration in dynamic acquisition environments.

Standout Performance, Game-changing Capabilities
Experience unmatched image clarity and speed with 10 GigE, CXP 2.1 high-speed interfaces or Camera Link Full.
Capture more than two hours of detailed thermal events directly to a 4 TB SSD with zero dropped frames.
Proprietary triggering, synchronization, and accurate IRIG time stamping system ensures precise on-time recording.

Specifications

Highlighted
Resolution 1280 × 1024
Detector Pitch 12 µm
Spectral Range FLIR X8580-HS InSb, FLIR X8582-HS InSb : 1.5 – 5.0 µm
FLIR X8581-HS InSb, FLIR X8583-HS InSb: 3.0 – 5.0 µm
Detector Type FLIR Indium Antimonide (InSb)
Camera f-number FLIR X8580-HS InSb, FLIR X8582-HS InSb : f/2.5
FLIR X8581-HS InSb, FLIR X8583-HS InSb: f/4.1
Dynamic Range 14-bit
Frame Rate [Full Window] Programmable; approx. 0.5 Hz to 181 Hz
Integration Time 270 ns to approx. Full Frame
Standard Temperature Range [with band matched optics] FLIR X8580-HS InSb (1.5–5.0 µm), f/2.5: -20°C to 300°C (-4°F to 572°F)
FLIR X8581-HS InSb (3.0–5.0 µm), f/2.5: 20°C to 350°C (-4°F to 662°F), -10°C for microscopes
FLIR X8582-HS InSb (1.5–5.0 µm), f/4.1: -20°C to 350°C (-4°F to 662°F)
FLIR X8583-HS InSb (3.0–5.0 µm), f/4.1: -20°C to 350°C (-4°F to 662°F), -10°C for microscopes
Optional Temperature Range [with band matched optics] 45°C to 600°C (ND1)
250°C to 2000°C (ND2)
500°C to 3000°C (ND3)
Filtering 4-position motorized filter wheel, standard 1-inch filters, user swappable
Focus Motorized (compatible w/ manual)
Imaging & Optical
Available Lenses FLIR X8580-HS InSb, FLIR X8582-HS InSb : Manual (broadband): 25 mm, 50 mm, 100 mm
Motorized (broadband): 25 mm, 50 mm, 100 mm
FLIR X8581-HS InSb: Manual (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Macro Motorized (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
FLIR X8583-HS InSb: Manual (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm, 50 mm
Macro Motorized (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Camera f-number FLIR X8580-HS InSb, FLIR X8582-HS InSb : f/2.5
FLIR X8581-HS InSb, FLIR X8583-HS InSb: f/4.1
Camera size excl lens (L x W x H) 249 mm × 157 mm × 147 mm (9.8 in × 6.2 in × 5.8 in)
Close-up Lenses/Microscopes FLIR X8580-HS InSb, FLIR X8582-HS InSb : No microscopes available
FLIR X8581-HS InSb: 1x, 3x
FLIR X8583-HS InSb: 1x, 3x, 5x, 1 × 20 cm LWD
Detector Pitch 12 µm
Detector Type FLIR Indium Antimonide (InSb)
Digital Zoom 1x, Auto (best fit)
Direct to SSD Recording Direct to SSD Recording
Yes, removable 4 TB NVMe SSD included, approx. 2-hours of zero dropped frames record time

On-Camera Image Storage
RAM (volatile): 64 GB, up to 23,000 frames full frame
NVMe U.2 SSD (user-removable/non-volatile): 4 TB U.2 SSD included, up to 1.4 M frames full frame
Download of On-Camera RAM, SSD Recordings Transfer from SSD through 10 GigE, CXP, or CL to Research Studio
Dynamic Range 14-bit
Filtering 4-position motorized filter wheel, standard 1-inch filters, user swappable
Focus Motorized (compatible w/ manual)
Frame Rate [Full Window] Programmable; approx. 0.5 Hz to 181 Hz
Image Time Stamp Internal precision timestamp. IRIG-B AM decoder, TSPI accurate, Free wheel if sync signal is lost
Integration Time 270 ns to approx. Full Frame
Lens Interface FLIR FPO-M (4-tab bayonet, motorized)
Operability ≥99.5% (≥99.9% typical)
Overlay Customizable with the ability to toggle off
Palette Selectable 8-bit
Pixel Clock 355.2 MHz
Radiometric Data Streaming Simultaneous 10 Gigabit Ethernet (GigE Vision), Camera Link, CoaXPress (CXP 2.1) Single link @ 10 Gbps or Dual Link @ 5 Gbps
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Readout Type Snapshot
Resolution 1280 × 1024
Sensor Cooling Linear Sterling Cooler
Spectral Range FLIR X8580-HS InSb, FLIR X8582-HS InSb : 1.5 – 5.0 µm
FLIR X8581-HS InSb, FLIR X8583-HS InSb: 3.0 – 5.0 µm
Standard Video HDMI, SDI
Subwindow Modes Flexible windowing down to 64 × 4 (steps of 64 columns, 2 rows)
Thermal Sensitivity_NETD [typical] 30 mK typical
Video Modes HD-SDI: 720p@50/59.9 Hz, 1080p@25/29.9 Hz, 1080p@60 Hz
SD-SDI: 480i@60 Hz, 576i@50 Hz
Measurement & Analysis
Accuracy ≤100°C ±2°C (±1°C typical), ≥100°C ±2% of reading (±1% typical)
Automatic Gain Control Manual, Linear, Plateau equalization, DDE
Optional Temperature Range [with band matched optics] 45°C to 600°C (ND1)
250°C to 2000°C (ND2)
500°C to 3000°C (ND3)
Standard Temperature Range [with band matched optics] FLIR X8580-HS InSb (1.5–5.0 µm), f/2.5: -20°C to 300°C (-4°F to 572°F)
FLIR X8581-HS InSb (3.0–5.0 µm), f/2.5: 20°C to 350°C (-4°F to 662°F), -10°C for microscopes
FLIR X8582-HS InSb (1.5–5.0 µm), f/4.1: -20°C to 350°C (-4°F to 662°F)
FLIR X8583-HS InSb (3.0–5.0 µm), f/4.1: -20°C to 350°C (-4°F to 662°F), -10°C for microscopes
Communication & Data Storage
Synchronization Modes Sync In, Sync Out, Tri-Level Sync, Video Sync
Trigger Mode(s) Trigger In, Software generated, Time generated
General
Weight [without lens] 6.35 kg (14 lbs)
Power
Power 24 VDC (≤50 W steady state)
Environmental & Certifications
Mounting 2 × ¼ in. -20, 1 × 3/8 in. -16, 4 × #10 -24, Side: 3 × ¼ in. -20 (each side)
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR X8580-HS INSB Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart