A8580 MWIR

Compact HD Thermal Camera

Flir A8580 MWIR cameras provide the crisp imagery, accurate temperature measurement, and streamlined analysis features needed for industrial, military, and manufacturing R&D applications. The 1.3 MP detector produces high definition thermal images, while the suite of manual and remote focus lenses allow users to maximize the number of measurement pixels on their target. Simple, single cable connectivity using Gigabit Ethernet or CoaXPress provides complete camera control plus data capturing in Flir Research Studio software, so users can analyze and understand data faster than ever before.

Feature-rich and easy to use
Offers remote triggering, synchronization capabilities, and compatibility with a wide range of manual and remote focus lenses—including microscope lenses
HD resolution, precision focusing, and a built-in filter wheel for quickly switching to high temperature ranges help ensure you collect accurate, meaningful temperature data
Flir Research Studio’s simple Connect–View–Record–Analyze workflow helps you collect and analyze data quickly and collaborate with your team easily

Specifications

Highlighted
Resolution 1280 × 1024
Detector Pitch 12 µm
Spectral Range A8580 InSb, A8582 InSb: 1.5 – 5.0 µm
A8581 InSb, A8583 InSb: 3.0 – 5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f-number A8580 InSb, A8581 InSb: f/2.5
A8582 InSb, A8583 InSb: f/4
Dynamic Range 14-bit
NETD
Frame Rate [Full Window] Programmable; 0.0015 Hz to ~45 Hz (GigE), 60 Hz (CXP)
Max Frame Rate Up to ~45 Hz (GigE), 60 Hz (CXP), full window
Standard Temperature Range A8580 InSb: -20°C to 300°C (-4°F to 572°F)
A8581 InSb, A8583 InSb: -20°C to 350°C (-4°F to 662°F), -10°C to 350°C (14°F to 662°F) for microscope lenses
A8582 InSb: -20°C to 350°C (-4°F to 662°F)
Optional Temperature Range 45°C to 600°C (ND1), 250°C to 2000°C (ND2), 500°C to 3000°C (ND3)
Filtering Internal 4-position motorized filter wheel; factory installed filters
Focus A8580 InSb, A8582 InSb: Motorized (compatible w/manual lenses, no BB motorized lenses available)
A8581 InSb, A8583 InSb: Motorized (compatible w/manual lenses)
Imaging & Optical
AGC Manual, linear, plateau equalization, DDE
Ambient Drift Compensation Yes, with factory calibration
Available Lenses A8580 InSb, A8582 InSb: Manual (broadband): 25 mm, 50 mm, 100 mm Motorized: TBA
A8581 InSb, A8583 InSb: Manual or Motorized: 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Camera f-number A8580 InSb, A8581 InSb: f/2.5
A8582 InSb, A8583 InSb: f/4
Close-up Lenses/Microscopes A8580 InSb, A8582 InSb: NA
A8581 InSb, A8583 InSb: 1x (12 µm/pixel) or 3x (4 µm/pixel)
Detector Pitch 12 µm
Detector Type FLIR indium antimonide (InSb)
Digital Data Protocol Gigabit Ethernet (GigE Vision 2.0), CoaXPress
Dynamic Range 14-bit
Filtering Internal 4-position motorized filter wheel; factory installed filters
Focus A8580 InSb, A8582 InSb: Motorized (compatible w/manual lenses, no BB motorized lenses available)
A8581 InSb, A8583 InSb: Motorized (compatible w/manual lenses)
Frame Rate [Full Window] Programmable; 0.0015 Hz to ~45 Hz (GigE), 60 Hz (CXP)
HD Video SDI
Image Time Stamp Yes
Lens Interface FLIR FPO-M (4-tab bayonet, motorized)
Max Frame Rate Up to ~45 Hz (GigE), 60 Hz (CXP), full window
Minimum Integration Time 480 ns to ~full frame
Operability >99.5% (99.9% typical)
Palette Selectable 8-bit
Pixel Clock 100 MHz
Readout Snapshot
Readout Modes Asynchronous integrate while read Asynchronous integrate then read
Resolution 1280 × 1024
Sensor Cooling Linear Sterling cooler
Spectral Range A8580 InSb, A8582 InSb: 1.5 – 5.0 µm
A8581 InSb, A8583 InSb: 3.0 – 5.0 µm
Subwindow Modes Flexible windowing down to 32 × 4 (steps of 32 columns, 4 rows)
Thermal Sensitivity_NETD [typical] A8580 and A8582 30 mK (typical)
A8581 and A8583 28 mK (typical)
Video Modes SDI: 720p@50/59.9, 1080p@25/29.9
Zoom Automatic, variable
Measurement & Analysis
Accuracy ±2°C (±1°C typical) below 100°C, ±2% of reading (±1% typical) above 100°C
Optional Temperature Range 45°C to 600°C (ND1), 250°C to 2000°C (ND2), 500°C to 3000°C (ND3)
Standard Temperature Range A8580 InSb: -20°C to 300°C (-4°F to 572°F)
A8581 InSb, A8583 InSb: -20°C to 350°C (-4°F to 662°F), -10°C to 350°C (14°F to 662°F) for microscope lenses
A8582 InSb: -20°C to 350°C (-4°F to 662°F)
Communication & Data Storage
Command and Control GenICam (GigE, CXP), RS-232
Synchronization Modes Sync In, Sync Out
General
Size [L x W x H ] w/o Lens 226 × 117 × 135 mm (8.9 × 4.6 × 5.3 in)
Weight [without lens] 3.4 kg (8.5 lbs)
Power
Power 24 VDC (<50 W steady state)
Environmental & Certifications
Mounting 2x ¼"–20 tapped holes, 1x ⅜"–16 tapped hole, 4x 10-24 tapped holes
Operating Temperature Range -20°C to 50°C (-4°F to 122°F )

Accessories

Resources & Support

Warranty

FLIR Solutions Cooled Camera Limited Warranty

User Manual

A6000-A8500-Series-UserManual-US

Datasheet

A8580 MWIR Datasheet

Datasheet

A8580 MWIR Datasheet A4

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.