Discontinued

FLIR CM72

True RMS Clamp Meter

The FLIR CM72 clamp meter gives you better access to wiring in hard-to-reach places. Made with a narrow jaw and high-powered LED worklights, the meter makes it easier to take measurements in dark, crowded panels and cabinets. It’s compact and light to carry in your back pocket wherever you go. The CM72 features AC measurement, Autoranging, True RMS, and more, to help you stay competitive and ensure accurate readings.

A narrow jaw for hard-to-reach places
The light and compact meter is convenient to carry and designed to easily access wiring in crowded panels or cabinets.
Tackle modern challenges and get accurate readings with advanced electrical features including True RMS, LoZ, and Smart Diode with Disable.
Built rugged with double-molded hand grips to reduce slippage, a large-digit LCD display, and a bright backlight.

Specifications

Highlighted
Jaw Opening 1.38" (35mm), 1250MCM
AC Current 600.0A / Basic Accuracy ±2.0%
Measurement & Analysis
AC Current 600.0A / Basic Accuracy ±2.0%
AC Voltage 600.0V / Basic Accuracy ±1.0%
Capacitance 1000µF / Basic Accuracy ±1.0%
Category Rating CAT IV-600V, CAT III-1000V
Continuity 600.0Ω / Basic Accuracy ±1.0%
DC Current - / Basic Accuracy ±2.0%
DC Voltage 600.0V / Basic Accuracy ±1.0%
Diode 1.5V / Basic Accuracy ±1.5%
Frequency 60.00kHz / Basic Accuracy ±0.1%
Inrush AC Current - / Basic Accuracy ±3.0%
Inrush Current Threshold - / Basic Accuracy
LoZ Mode AC Voltage 600.0V / Basic Accuracy ±1.0%
LoZ Mode DC Voltage 600.0V / Basic Accuracy ±1.0%
Resistance 6000Ω / Basic Accuracy ±1.0%
VFD AC Current 600.0A / Basic Accuracy ±2.0%
VFD AC Voltage - / Basic Accuracy ±1.0%
Power
Battery type 4 x AAA
General
Includes Clamp Meter, 4 x AAA Batteries, Premium Silicone Test Leads, Quick Start, User Manual (CD), Extended Warranty Registration Card
Jaw Opening 1.38" (35mm), 1250MCM
Environmental & Certifications
Certifications UL
Warranty Limited Lifetime

Accessories

  1. Belt Clip (TA42®)

Resources & Support

User Manual

CM72 CM74 User Manual HU

User Manual

CM72 CM74 User Manual NL

User Manual

CM72 CM74 User Manual NO

User Manual

CM72 CM74 User Manual AE

User Manual

CM72 CM74 User Manual CZ

User Manual

CM72 CM74 User Manual DK

User Manual

CM72 CM74 User Manual FI

User Manual

CM72 CM74 User Manual GR

User Manual

CM72 CM74 User Manual PL

User Manual

CM72 CM74 User Manual RU

Export Restrictions