Discontinued

FLIR DM62

TRMS Digital Multimeter with Non-contact Voltage

The DM62 offers essential measurement features including True RMS AC/DC voltage and current, non-contact voltage detection, VFD mode, and extended voltage measurement range up to 600 V. Whether you're a commercial electrician, electronics technician, or just need the right tool for DIY, the DM62 provides precise measurements and quality construction for everyday use.

The right DMM for electrical, electronics, and DIY
Offers rich features for various electrical applications including AC/DC measurement, safe non-contact voltage detection, a flashing backlight, and audible indicator.
Navigate the meter’s on-screen menu system easily, and operate one-handed thanks to the compact design and easy-to-access buttons.
The DM62 is drop-tested, IP40 rated, and has a CAT IV-300V, CAT III-600V safety category rating to ensure safe and accurate operation.

Specifications

Highlighted
AC/DC Voltage Range: 600.0 V Basic Accuracy: ±1.0% / ±0.4%
AC/DC Amps Range: 10.00 A Basic Accuracy: ±1.5% / ±1.0%
Measurement & Analysis
AC/DC Amps Range: 10.00 A Basic Accuracy: ±1.5% / ±1.0%
AC/DC mAmps Range: 600.0 mA Basic Accuracy: ±1.0% / ±0.7%
AC/DC microAmps Range: 6000 µA Basic Accuracy: ±1.5% / ±1.0%
AC/DC mVolt Range: 600.0 mV Basic Accuracy: ±1% / ±0.4%
AC/DC Voltage Range: 600.0 V Basic Accuracy: ±1.0% / ±0.4%
Continuity check Between 30 Ω and 480 Ω
Diode Test Range: 3.000 V Basic Accuracy: ±0.9%
Resistance Range: Basic Accuracy: 600.0 kΩ ±0.5% 6.00 MΩ ±0.3% 60.00 MΩ ±0.9%
True RMS Yes
VFD AC Voltage Range: 600.0 V RMS Basic Accuracy: ±1.0%
Power
Auto Power Off Yes
Battery 3 AA batteries; optional TA04 Li-Poly rechargeable battery
Environmental & Certifications
Drop test 2 m
IP Rating IP40
Warranty Limited 3-Year

Accessories

Resources & Support

User Manual

DM6x Series User Manual PL

User Manual

DM6x Series User Manual RU

User Manual

DM6x Series User Manual CZ

User Manual

DM6x Series User Manual FI

User Manual

DM6x Series User Manual NL

Datasheet

DM62-DM66 Datasheet A4

User Manual

DM6x Series User Manual UK

User Manual

DM6x Series User Manual

Datasheet

DM62-DM66 Datasheet

Brochure

Digital Multimeter Brochure

Export Restrictions