Discontinued

FLIR GF300

Infrared Camera for Methane and VOC Detection

The FLIR GF300 detects methane, other hydrocarbon, and volatile organic compounds resulting from the production, transportation, and use of oil and natural gas. This camera can scan large areas and visualize potential gas leaks in real-time, so you can check thousands of components over the course of one survey. Designed with the user in mind, the GF300 is lightweight, offers both a viewfinder and LCD monitor, and has direct access to controls.

The FLIR GF300 is unbeatable at detecting gas emissions, with a High Sensitivity Mode that lets you visualize even the smallest leaks in real-time. Use this visual verifcation to pinpoint the exact source of the emissions and begin repairs immediately. In addition, the GF320 is capable of measuring temperatures up to 350 °C with ±1 °C accuracy, allowing you to note temperature differentials and improve gas plume detection.
Surveys performed with GF300/GF320 cameras are nine-times faster than those performed with gas sniffers. They’re also safer: optical gas imaging does not require close contact with components in order to detect gas. This reduces the risk of exposure to invisible and potentially harmful chemicals. In addition, the camera can scan areas of interest that are diffcult to reach using conventional methods. The ergonomic design, with a bright LCD and articulated viewfnder, takes the strain out of a full day of surveys
By fixing gas leaks, you can save your company thousands in lost gas and lost profits, while at the same time improving regulatory compliance and protecting the environment. The FLIR GF300/GF320 complies with all current regulations for Optical Gas Imaging (OGI). See our website for a full listing.

Specifications

Highlighted
NETD <10 mK @ 30°C (86°F)
Accuracy ±1°C (±1.8°F) for temperature range 0°C to +100°C (+32°F to +212°F) or ±2% of reading for temperature range >+100°C (>+212°F)
Hazardous Location Compliance NA
Imaging & Optical
Adjustable Viewfinder Tiltable OLED, 800 × 480 pixels
Color LCD 4.3"; 800 × 480 Pixels
Detector Type Cooled InSb
Field of View 14.5° × 10.8°
Focus Auto & Manual
High Temp Option Yes
Laser Spot Yes
MPEG Video Recording Yes
NETD <10 mK @ 30°C (86°F)
Radiometric JPG Yes
Radiometric Video [15Hz] No
Resolution 320 × 240
Spectral Response 3.2 – 3.4 µm
Total Pixels 76,800
Video Camera wLamp 3.2 MP
Zoom 1 – 8× continuous digital
Measurement & Analysis
Accuracy ±1°C (±1.8°F) for temperature range 0°C to +100°C (+32°F to +212°F) or ±2% of reading for temperature range >+100°C (>+212°F)
Area Box 5 (min./max./avg.)
Delta T Yes
Profile 1 live line (horiz. or vert.)
Spot Meter 10.0
Temperature Range -20°C to 350°C (-40°F to 662°F)
Thermal Sensitivity <15 mK @ +30°C (+86°F)
Communication & Data Storage
Video Out HDMI
General
Packaging Size 400 x 190 x 510 mm (15.7 x 7.5 x 20.1 in.)
Environmental & Certifications
Hazardous Location Compliance NA

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - GF GFx

You must be logged in to download file.

User Manual

FLIR GF3xx Series User Manual

Datasheet

GF300-GF320 Datasheet

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Export Restrictions