The FLIR BHS-Series biocular camera uses cutting-edge thermal imaging technology that makes images from differences in heat, giving law enforcement officers a clear tactical advantage, day and night. Officers see more and see farther with thermal compared to other night vision technologies. Plus, FLIR’s wide range of tactical optics is combat-proven to keep officers safer. The FLIR BHS-Series is a must for extended patrols, covert surveillance, critical infrastructure protection, and high-threat security missions.

See more, see farther, ensure safety
The BHS-Series reveals the heat of people, animals, and objects in zero light.
With resolutions of 320 (BHS-X) and 640 (BHS-XR), the BHS-Series can display human subjects up a distance of 2.5 kilometers.
Choose between low-profile 35 mm, 65 mm, and 100 mm lenses with raised rubber sleeves.

Specifications

Sensor & Optical
Detector Type 320 × 240 VOx Microbolometer
Environmental & Approvals
Operating Temperature -4°F - 140°F (-20°C – 60°C)
Rating IP-67 (with lens attached only)
Storage Temperature -40°F - 167°F (-40°C - 75°C)
Power
Battery Life 4-5 Hours
Battery Life [Stand_by] 100+ Hours
Battery Type 4 Rechargeable AA NiMH Batteries (included)
Start Up Time < 2 seconds
File Storage & Communication
External Video [via RCA jack] 320 × 240 NTSC or PAL
Still Image Storage SD or SDHC Card
Video Storage SD or SDHC Card
UI-UX
Image Optimization FLIR Proprietary Digital Detail Enhancement
Polarity White Hot, Black Hot
Still Image Format JPEG/AVI (320 x 240 resolution)
Video Format JPEG/AVI (320 x 240 resolution)
Viewfinder Video Output [9 Hz refesh rate] 30 Hz (320 × 240)
System Overview
E Zoom
Size [L x W x H] 11.0" x 6.5" x 2.63"
Warranty 1-year Standard; 3/10-year with Registration
Physical
Weight [without lens] 2.20 lbs
Accessories
Included Accessories BHS-X or BHS-XR Series Handheld Thermal Camera (lens purchased separately), Hot Shoe Charging & Video Output Attachment, 4 Rechargeable AA NiMH Batteries, AC Power Adapter/Charger, Neck Lanyard, USB Cable, Video Output Cable, Hard Carrying Case, Product CD with Ops Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.