Built for long-range surveillance in complete darkness, the FLIR Command packs high-performance thermal imaging into a 50mm, 75mm, or 100mm lens bi-ocular. Command’s ergonomic design offers comfort during sustained viewing periods while a rugged housing and FLIR Tau 2 thermal core generate dependable imagery in snow, dust, smoke, fog, and haze.

Sharp Long-Range Surveillance
Crisp thermal imaging operates in complete darkness and cuts through atmospheric obscurants.
50mm, 75mm, and 100mm optical lens options and onboard digital zoom allow reliable surveillance from distance.
Ergonomic design, swappable CR123 batteries, and a high definition OLED display make sustained viewing more comfortable.

Specifications

Highlighted
Video Recording Optional Digital Video Recorder with SD card slot
Sensor & Optical
Active Contrast Enhancement Yes
Automatic Gain Control [AGC] Yes
Diopter Adjustment Manual
Diopter Adjustment Range ±5 diopter
Display Brightness Discretely Adjustable to 8 Levels
Display Type AMOLED SVGA 060
Exit Pupil Diameter [mm] 14
Eye Relief [mm] 16
Field of View [angle] 8.3° × 6.6°
Focus Range 10m to inf.
Magnification 2.8x / 3.7x
Objective Focal Length 75 mm
Objective F_number 1:1
Objective Lens Type Germanium
Pixel Array Format 640×512
Pixel Display Format 800×600
Pixel Size 17 µm
Refresh Rate 60 Hz
Second Generation Digital Detail Enhancement [DDE] _ Sharpness Yes
Silent Shutterless NUC [SSN] Yes
Type of Focal Plane Array FLIR Tau 2
Environmental & Approvals
Operating Temperature –40°C to +50°C (–40°F to +122°F)
Storage Temperature –50°C to +70°C (–58°F to +158°F)
Power
Battery Two CR123A 3V Lithium batteries or CR123 type rechargeable batteries with voltage from 3.0V to 3.7V (2)
Battery Life Up to 4 hr (optional up to 12 hrs)
Battery status indicator Yes
External Power Supply 6 VDC/ 600mA
File Storage & Communication
Analog Input and Output Format [resolution] PAL (768×574 pixels)/ NTSC (640×480 pixels)
Remote Control Wireless
Video Recording Optional Digital Video Recorder with SD card slot
UI-UX
Focus Method Manual
Smart Scene Optimization Yes
User_Controlled Manual Non_Uniformity Correction_ Flat_Field Correction [UCMNUC_ FFC] Yes
System Overview
Digital Zoom 1x, 2x 4x and 8x
Warranty 2 years standard, 3 years with product registration
Warranty on Detector 10 Years
Physical
Dimensions [L x W x H] 305×122×89 mm (12.0×4.8×3.5 in)
Weight [w_o Batteries] 1.08 kg (2.4 lbs)
Accessories
Included Accessories Soft carrying Case Battery Cassette Packing Box Instruction Manual with Warranty Card Two Lithium Battery CR123A AWReC (Advanced Wireless Remote Control) #94 Picatinny adapter for AWReC (Advanced Wireless Remote Control) Video Cable Lens Tissue
Optional Accesories ARMASIGHT by FLIR Mil-Standard Hard Shipping/Storage Case #101 ARMASIGHT by FLIR Tripod with a Grip ARMASIGHT by FLIR AMRF2200 - Advanced Modular Range Finder ARMASIGHT by FLIR HD DVR Digital Video Recorder ARMASIGHT by FLIR Extended Battery Pack