Extech EX330

12 Function Mini MultiMeter + Non-Contact Voltage Detector

$65.99

The EX330 is a compact autoranging multimeter which features extra large 4000 count display and a built-in non-contact AC voltage detector. Advanced function include Frequency, Duty Cycle, Capacitance and Temperature, Diode test and continuity. Rubber holster protects meter. Includes test leads, Type K temperature probe, two AAA batteries and tilt stand.

Specifiche

General
AC Current 0.1µA to 10A
AC Voltage 0.1mV to 600V
Capacitance 0.001nF to 200µF
Continuity Yes
DC Current 0.1µA to 10A
DC Voltage 0.1mV to 600V
Diode Test Yes
Duty Cycle 0.1 to 99.9%
Frequency 0.001Hz to 10MHz
Non-Contact Voltage (NCV) Detector 100 to 600VAC
Resistance 0.1Ω to 40MΩ
Temperature (Type K) Max Resolution -4 to 1382°F (-20 to 750°C)
Additional Details
Certifications CE, UL
Dimensions 5.7 × 2.9 × 1.6" (147 × 76 × 42mm)
Display 4000-count segment LCD
Power 2 × AAA (1.5V) batteries
Safety Category CATII - 1000V, CATIII - 600V
Warranty 2 years
Weight 9oz (260g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carrello

Aggiunto al carrello