Mini-Dome Cameras
Quasar Premium Mini-Dome AI-Series
The Flir Quasar Premium Mini-Dome AI Series combines advanced AI analytics with a compact, discreet design, making it ideal for modern security applications. Available in 5 MP and 4K options, these cameras deliver sharp image quality while accurately detecting and classifying people and vehicles to reduce false alarms. Built for reliable performance in a range of environments, they integrate seamlessly into existing systems to enhance situational awareness and operational efficiency.

Designed for Critical Infrastructure and Perimeter Security
The Flir Quasar Premium Mini-Dome AI is ideal for commercial sites, retail spaces, and critical infrastructure, delivering intelligent monitoring in both indoor and outdoor environments. It supports seamless system integration and enhanced situational awareness across your entire security network.

사이버 보안 및 국방수권법(NDAA) 준수
사용자가 사이트 보안을 중요하게 여기는 만큼 당사는 사용자의 데이터 보안을 중요하게 생각합니다. Flir 보안 카메라는 주요 기반시설 및 정부 애플리케이션을 위한 사이버 강화 보안 시스템에 이상적입니다. Flir 개발 제품은 내부 및 외부 취약성 테스트, 엄격한 코드 검토, 철저한 IT 프로토콜 등과 함께 당사 프로세스에 사이버 보안 고려사항을 통합하여 NDAA(미국 국방수권법) 준수 기준을 충족합니다.

Powerful Together: Raven + Quasar AI
Flir Raven is a professional site planning tool that empowers planners, integrators, and end users with thermal camera simulation in an easy-to-use Google Maps layout. Use Raven to map out proposals using our latest technology solutions such as the Flir Elara R290 radar, the Quasar 4K visible PTZ cameras, and the FH-Series ID multispectral fixed cameras. Not only does Raven give you access to our security portfolio, you can also map out any traffic camera needs using the latest ITS cameras.
Flir Raven enhances deployment of the Quasar Premium Mini-Dome AI-Series by helping planners design smarter security systems before installation. Its map-based simulation tools enable optimal camera placement for precise indoor and outdoor coverage. Combined with the Mini-Dome’s high-resolution imaging and AI analytics, organizations can reduce blind spots and deploy more effective, efficient security solutions.
Plan your security deployment with confidence using the Flir Raven site planning tool. With an intuitive map-based interface, Raven lets you simulate camera and radar coverage, optimize placement, and reduce blind spots before installation. Design smarter layouts, evaluate performance in real-world environments, and ensure the right technology is used in the right locations—saving time, improving accuracy, and streamlining system deployment from the start.
Compare Models
Quasar™ CM-6405-11-IA
- 2688 × 1944 pixel resolution
- 1/2.7-in CMOS image sensor
- Motorized 2.7 - 12.0 mm lens, 31.53°- 102.14° HFOV; F/1.6-F2.9
Quasar™ CM-6408-11-IA
- 3864 × 2180 pixel resolution
- 1/1.8-in CMOS image sensor
- Varifocal 4.3 - 10.8 mm lens, 40.43°- 110.76° HFOV; F/1.38-F2.8
Quasar™ CM-6408-21-IA
- 3864 × 2180 pixel resolution
- 1/1.8-in CMOS image sensor
- Varifocal 11 - 28 mm lens, 15.5°- 38.5° HFOV; F/1.47-1.69