Extech 407119

Heavy Duty CFM Hot Wire Thermo-Anemometer

HK$639.00

The 407119 Heavy Duty CFM Hot Wire Thermo--Anemometer uses a telescoping probe (extends up to 3 ft) which is ideal for use in ducts and ventilating systems. It can accurately measure Air Flow (CFM/CMM), Air Velocity and Temperature. Air Flow can be displayed as an instantaneous value or up to a 20 point average. Additional functions include Data Hold, Min/Max, and Auto power off. Comes complete with telescoping probe with 5.5ft cable, and 4 x AA batteries.

사양

General
Air Velocity (ft/min) 40 to 3346ft/min
Air Velocity (ft/min) Basic Accuracy ±(5% of reading + 5 digits)
Air Velocity (ft/min) Max Resolution 1ft/min
Air Velocity (km/h) 0.7 to 61.2km/h
Air Velocity (km/h) Basic Accuracy ±(5% of reading + 5 digits)
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 0.4 to 33.0knots
Air Velocity (knots) Basic Accuracy ±(5% of reading + 5 digits)
Air Velocity (knots) Max Resolution 0.1 knots
Air Velocity (m/s) 0.2 to 17.0m/s
Air Velocity (m/s) Basic Accuracy ±(5% of reading + 5 digits)
Air Velocity (m/s) Max Resolution 0.1 m/s
Air Velocity (mph) 0.5 to 38.0MPH
Air Velocity (mph) Basic Accuracy ±(5% of reading + 5 digits)
Air Velocity (mph) Max Resolution 0.1MPH
Air Volume (CFM) 0 to 1,271,200 CFM (ft³/min)
Air Volume (CFM) Max Resolution 0.01 to 100 CFM (ft³/min)
Air Volume (CMM) 0 to 36,000 CMM (m³/min)
Air Volume (CMM) Max Resolution 0.001 to 1 CMM (m³/min)
Temperature (Air) 32 to 122°F (0 to 50°C)
Temperature (Air) Basic Accuracy ±1.5°F/0.8°C
Temperature (Air) Max Resolution 0.1°F/0.1°C
Additional Details
Certifications CE
Power 4 × AA (1.5V) batteries
Warranty 3 years

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

카트

Added to cart