단종
FLIR A310 f (Automation)
Fixed-Mount Thermal Imaging Camera for Condition Monitoring and Fire Prevention
Product Variations
FLIR A310 f thermal camera can be installed almost anywhere to monitor the condition of your critical equipment and other valuable assets. Designed to help safeguard your plant and measure temperature differences, they allow you to see problems before they become costly failures—preventing downtime and enhancing worker safety.
Protect Your Critical Equipment
FLIR A310 f features the ability to stream video over Ethernet for live viewing on a PC, plus communication and power over Ethernet cable.
The A310 f offers spot, area, and difference temperature measurement, and can alarm as a function of analysis, internal temperature, or digital input.
A310 f is an extremely rugged system that meets IP66 requirements, protecting the camera from dust and water.
액세서리
수출 제한
이 페이지에 포함된 정보는 최종 제품의 사양에 따라 국제 무기 거래 규정(ITAR)(22 C.F.R. 섹션 120-130) 또는 수출 관리 규정(EAR)(15 C.F.R. 섹션 730-774)의 적용을 받을 수 있는 제품에 관한 것입니다. 요청 시 관할권과 분류를 제공합니다.
Added to cart