단종

IR850-XLR Detachable LED Extra Long Range Infrared Illuminator w/Dovetail to Weaver Transfer Piece #21

Night vision devices rely on small amounts of ambient light to capture clear imagery. FLIR’s Extra Long Range Infrared Illuminator uses near IR light invisible to the naked eye to covertly illuminate subjects in complete darkness, allowing night vision optics to produce a better image. The powerful IR850-XLR model offers beam angle adjustment and variable power control. Included rechargeable battery can operate up to 10 hours while an optional Afocal Doubler increases long-range performance. Includes the Dovetail to Weaver Transfer Piece, which is installed onto compatible devices for additional MIL-STD-1913/Weaver accessory mounting.