The Elara™ FC-Series O thermal security camera is one of FLIR’s premium thermal security cameras for perimeter protection. The Elara FC-Series O integrates with external video analytics devices, such as FLIR’s TRK or third party solutions, to classify human or vehicular intrusions. The Elara FC-Series O also offers a wide range of high-performance lenses, with a choice of resolutions, offering greater flexibility for tailoring security systems to specific site conditions.

Best-in-class perimeter protection
The FC-Series O is an ideal camera for integrating with external video analytics systems.
The Elara FC-Series O produces superior thermal image quality in low-contrast conditions using custom AGCs and Dynamic Detail Enhancement (DDE).
Choose from a wide range of high-performance lenses for optimal detection ranges in all conditions.

사양

Compliance & Certifications
Approvals CE: EN55032; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)
Certifications IEC 60068-2-1:2007; IEC 60068-2-2:2007; ISTA-1A; IEEE 802.1x
Compliance RoHS Directive 2011/65/EU; WEEE 2012/19/EU
Environmental
Humidity 0-95% relative humidity
IP Rating (dust & water ingress) IP66 & IP67
Operating Temperature -50°C to 70°C/-58°F to 158°F (Continuous Operation); -40°C to 70°C /-40°F to 158°F (Cold Start)
Operating Temperature Range -50°C to 70°C/-58°F to 158°F (Continuous Operation) -40°C to 70°C /-40°F to 158°F (Cold Start)
Shock MIL-STD-810G "Transportation"
Storage Temperature Range -50°C to 85°C/-58°F to 185°F
Vandal Resistance IK10 (except Windows)
Vibration IEC 60068-2-27
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Dimensions (L x W x H) Without sunshield: 259 x 114 x 106 mm/10.2" x 4.5" x 4.2" With sunshield: 282 x 129 x 115 mm/11.1" x 5.1" x 4.5"
E-Zoom 4x continuous E-Zoom
Effective Resolution FLIR FC-304 O - 4.3°, FLIR FC-305 O - 5.4°, FLIR FC-309 O - 9.2°, FLIR FC-332 O - 32°, FLIR FC-313 O - 13°, FLIR FC-317 O - 17°, FLIR FC-324 O - 24°, FLIR FC-344 O - 44°, FLIR FC-625 O - 25°, FLIR FC-644 O - 44°, FLIR FC-669 O - 69°, FLIR FC-690 O - 90°: 76800
FLIR FC-608 O - 8.6°, FLIR FC-610 O - 10°, FLIR FC-617 O - 17°, FLIR FC-632 O - 32°: 307200
Focus Range Athermalized, Focus-Free
Power Consumption Source POE (802.3af) POE+ (802.3at) 12VDC 24VDC 24VAC(VA) Heater off <5.5W <5.5W <5.5W <5.5W <8W Heater on (@ 100%) N/A <25W <25W <25W <32W
Surge Immunity on AC Power Lines FLIR FC-304 O - 4.3°, FLIR FC-332 O - 32°: CE: EN55032 Class A; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)
FLIR FC-305 O - 5.4°, FLIR FC-309 O - 9.2°, FLIR FC-313 O - 13°, FLIR FC-317 O - 17°, FLIR FC-324 O - 24°, FLIR FC-344 O - 44°, FLIR FC-369 O - 69°, FLIR FC-608 O - 8.6°, FLIR FC-610 O - 10°, FLIR FC-617 O - 17°, FLIR FC-625 O - 25°, FLIR FC-632 O - 32°, FLIR FC-644 O - 44°, FLIR FC-669 O - 69°, FLIR FC-690 O - 90°: EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines; EN 50130-4:2011; IEC 62599-2:2010
Surge Immunity on Signal Lines FLIR FC-304 O - 4.3°, FLIR FC-332 O - 32°: EN 55024: 2010 and 55032: 2010 to 4.0kV on AC aux power lines; EN 50130-4:2011; IEC 62599-2:2010
FLIR FC-305 O - 5.4°, FLIR FC-309 O - 9.2°, FLIR FC-313 O - 13°, FLIR FC-317 O - 17°, FLIR FC-324 O - 24°, FLIR FC-344 O - 44°, FLIR FC-369 O - 69°, FLIR FC-608 O - 8.6°, FLIR FC-610 O - 10°, FLIR FC-617 O - 17°, FLIR FC-625 O - 25°, FLIR FC-632 O - 32°, FLIR FC-644 O - 44°, FLIR FC-669 O - 69°, FLIR FC-690 O - 90°: EN 55024: 2010 and 55022: 2010 to 4.0kV
Warranty Camera: 3 Years Sensor: 10 Years
Weight FLIR FC-305 O - 5.4°, FLIR FC-610 O - 10°: 2.4kg (5.25 lbs.)
FLIR FC-309 O - 9.2°, FLIR FC-332 O - 32°, FLIR FC-313 O - 13°, FLIR FC-317 O - 17°, FLIR FC-324 O - 24°, FLIR FC-344 O - 44°, FLIR FC-369 O - 69°, FLIR FC-617 O - 17°, FLIR FC-625 O - 25°, FLIR FC-632 O - 32°, FLIR FC-644 O - 44°, FLIR FC-669 O - 69°, FLIR FC-690 O - 90°: 2.2kg (4.75 lbs.)
FLIR FC-608 O - 8.6°: 2.5kg (5.5 lbs.)
System Integration
Analog Video Output 1Vp-p (PAL or NTSC), 1 x BNC 75Ω
Analog Video Output Composite 1Vp-p (PAL or NTSC), 1 x BNC 75Ω
Control Input/Output 1x Dry Contact in; 1x Relay Out (rated load 0.025A@ 5VDC)
Ethernet 10/100 Mbps
External Analytics Compatible Yes
Network APIs FLIR SDK; FLIR CGI; ONVIF Profile S
Streaming Resolution D1: 720 × 576 4CIF: 704 × 576 Native: 640 × 512 Q-Native: 320 × 256 CIF: 352 × 288 QCIF: 176 × 144
Supported Protocols IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTCP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SCP, FTP, RTP/RTSP, Unicast/Multicast, TCP/IP, HTTP, IEEE 802.1X
Video Over Ethernet Two independent channels of H.264 (Restricted VBR and CBR,10kbps-4Mbps, MPEG4, and MJPEG)
Thermal Camera
Array format FLIR FC-304 O - 4.3°, FLIR FC-305 O - 5.4°, FLIR FC-309 O - 9.2°, FLIR FC-332 O - 32°, FLIR FC-313 O - 13°, FLIR FC-317 O - 17°, FLIR FC-324 O - 24°, FLIR FC-344 O - 44°, FLIR FC-369 O - 69°: 320 × 240
FLIR FC-608 O - 8.6°, FLIR FC-610 O - 10°, FLIR FC-617 O - 17°, FLIR FC-625 O - 25°, FLIR FC-632 O - 32°, FLIR FC-644 O - 44°, FLIR FC-669 O - 69°, FLIR FC-690 O - 90°: 640 × 480
f-number FLIR FC-304 O - 4.3°, FLIR FC-309 O - 9.2°, FLIR FC-313 O - 13°, FLIR FC-608 O - 8.6°, FLIR FC-617 O - 17°, FLIR FC-625 O - 25°: f/1.1
FLIR FC-305 O - 5.4°, FLIR FC-610 O - 10°: f/1.25
FLIR FC-332 O - 32°, FLIR FC-317 O - 17°, FLIR FC-324 O - 24°, FLIR FC-344 O - 44°, FLIR FC-632 O - 32°, FLIR FC-644 O - 44°: f/1.0
FLIR FC-369 O - 69°, FLIR FC-669 O - 69°: f/1.4
FLIR FC-690 O - 90°: f/1.2
Field of view (FOV) FLIR FC-304 O - 4.3°: 4.3° × 3.3°
FLIR FC-305 O - 5.4°: 5.4° × 4.1°
FLIR FC-309 O - 9.2°: 9.2° × 7.0°
FLIR FC-332 O - 32°: 32° × 26°
FLIR FC-313 O - 13°: 13° × 10°
FLIR FC-317 O - 17°: 17° × 13°
FLIR FC-324 O - 24°: 24° × 18°
FLIR FC-344 O - 44°: 44° × 36°
FLIR FC-369 O - 69°: 69° × 56°
FLIR FC-608 O - 8.6°: 8.6° × 6.6°
FLIR FC-610 O - 10°: 10° × 8.2°
FLIR FC-617 O - 17°: 17° × 14°
FLIR FC-625 O - 25°: 25° × 20°
FLIR FC-632 O - 32°: 32° × 26°
FLIR FC-644 O - 44°: 44° × 36°
FLIR FC-669 O - 69°: 69° × 56°
FLIR FC-690 O - 90°: 90° × 69°
Focal Length FLIR FC-304 O - 4.3°, FLIR FC-608 O - 8.6°: 75 mm
FLIR FC-305 O - 5.4°, FLIR FC-610 O - 10°: 60 mm
FLIR FC-309 O - 9.2°, FLIR FC-617 O - 17°: 35 mm
FLIR FC-332 O - 32°, FLIR FC-317 O - 17°, FLIR FC-632 O - 32°: 19 mm
FLIR FC-313 O - 13°, FLIR FC-625 O - 25°: 25 mm
FLIR FC-324 O - 24°, FLIR FC-344 O - 44°, FLIR FC-644 O - 44°: 13 mm
FLIR FC-369 O - 69°, FLIR FC-669 O - 69°: 9 mm
FLIR FC-690 O - 90°: 7.5 mm
Focus Athermalized, Focus-Free
Image Uniformity Optimization Automatic Flat Field Correction (FFC); Thermal and Temporal Triggers
Lens FLIR FC-304 O - 4.3°, FLIR FC-608 O - 8.6°: 75mm
FLIR FC-305 O - 5.4°, FLIR FC-610 O - 10°: 60mm
FLIR FC-309 O - 9.2°, FLIR FC-332 O - 32°, FLIR FC-313 O - 13°, FLIR FC-317 O - 17°, FLIR FC-324 O - 24°, FLIR FC-344 O - 44°, FLIR FC-369 O - 69°, FLIR FC-617 O - 17°, FLIR FC-625 O - 25°, FLIR FC-632 O - 32°, FLIR FC-644 O - 44°, FLIR FC-669 O - 69°, FLIR FC-690 O - 90°: 13/19/35mm
Pixel Pitch FLIR FC-304 O - 4.3°, FLIR FC-305 O - 5.4°, FLIR FC-309 O - 9.2°, FLIR FC-332 O - 32°, FLIR FC-313 O - 13°, FLIR FC-317 O - 17°, FLIR FC-324 O - 24°, FLIR FC-344 O - 44°, FLIR FC-369 O - 69°: Effective 34 µm (FC-344 & 332) 17 µm (all other models)
FLIR FC-608 O - 8.6°, FLIR FC-610 O - 10°, FLIR FC-617 O - 17°, FLIR FC-625 O - 25°, FLIR FC-632 O - 32°, FLIR FC-644 O - 44°, FLIR FC-669 O - 69°, FLIR FC-690 O - 90°: 17 µm
Sensitivity <35mK for F# 1.0 optics
Spectral Range 7.5 µm to 13.5 µm
Thermal AGC Modes Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest
Thermal Frame Rate NTSC: 30 Hz - PAL: 25 Hz / 8.3 Hz
Video & Recording
Composite Video NTSC or PAL Hybrid system with IP & analog video
Local Storage Support for 32GB SD Card (not supplied)
SD Card Recording Support for 32GB SD Card (not supplied)
Video Compression Two independent channels of H.264 (Restricted VBR and CBR,10kbps-4Mbps, MPEG4, and MJPEG)

Accessories

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.