Flir Science Camera SDK

Cooled Camera Software Development Kit

HK$2,690.00

The FLIR Science Camera SDK provides FLIR science camera users with camera control, data streaming, and acquisition via industry-standard interfaces such as Gige and Camera Link. This software development kit supports multiple development environments, including C/C++ and C#/.NET, to control all available camera operations. Compatible with multiple operating systems, the Science Camera SDK allows users to easily integrate FLIR camera into their own applications.

Integrate camera control, streaming, and acquisition via GigE, CoaXPress, and CamLink interfaces.
Work in multiple development environments including C/C++, C#/.NET, Python, and MATLAB (file reading only).
Compatible with multiple operating systems, including Windows, Linux, and macOS.

사양

강조 표시됨
Cameras Supported A62xx, A67xx, A85xx, X68xx, X69xx, X85xx, RS85xx, RS67xx, RS83xx, SC6100, SC6200, SC6700, SC6800, SC8200, SC8300
General
Cameras Supported A62xx, A67xx, A85xx, X68xx, X69xx, X85xx, RS85xx, RS67xx, RS83xx, SC6100, SC6200, SC6700, SC6800, SC8200, SC8300
Operating System Windows 7 (64-bit) or later; Linux Ubuntu 16.04 or later; macOS High Sierra or later
Communication & Data Storage
Frame Grabbers Supports any CoaXPress-compliant frame grabber that is also supported in ResearchIR; supports any Camera Link frame grabber that maps the Camera Link RS232 port to a virtual COM port (camera control only)
Output Supports GigE, CoaXPress, and Camera Link
Imaging & Optical
Camera Control Supports GigE, GenICam through GigE, Camera Link, RS232, and GenICam through CoaXPress
Corrections Non-uniformity correction process available; factory correction includes enumerate, load and apply
카트

Added to cart