단종

ioi HD Fixed Cameras

HD Analytic Camera

Product Variations

Enjoy the benefits of FLIR ioi HD broadcast-quality IP camera technology with military-grade analytics from ioi. Available in 2.1MP Full HD 1080p or 1.3MP HD 720p models, FLIR ioi HD analytic IP cameras are capable of dealing with the most extreme lighting conditions in surveillance applications. Because of their range, these cameras can cover large areas, requiring fewer overal cameras and lowering the Total Cost of Ownership.

Broadcast-quality IP camera with analytics from ioi.
The FLIR ioi Fixed camera only detects people standing upright, reducing false alarms caused by the motion of other objects or targets.
True multi-exposure WDR produces superior image quality under diverse lighting conditions with low bandwidth.
The FLIR ioi HD Fixed camera offers fast, easy setup, reducing installation time and manpower requirements. It also supports relay events triggered by analytics and integrated web setup.

수출 제한

이 페이지에 포함된 정보는 최종 제품의 사양에 따라 국제 무기 거래 규정(ITAR)(22 C.F.R. 섹션 120-130) 또는 수출 관리 규정(EAR)(15 C.F.R. 섹션 730-774)의 적용을 받을 수 있는 제품에 관한 것입니다. 요청 시 관할권과 분류를 제공합니다.

카트

Added to cart