단종

PTZ TCX

Thermal PTZ Dome

The FLIR TCX Thermal PTZ camera integrates with existing alarm sensors to deliver accurate, real-time visual assessment and alarm verification 24/7. Available in 640x480 and 320x240 resolutions, the FLIR TCX PTZ has onboard Video Motion Detection (VMD) analytics. FLIR thermal cameras give you the advantage to see clearly in complete darkness without any illumination, in bright sunlight, through smoke, dust or even light fog.

The industry’s most affordable, high-performance thermal PTZ camera.
The FLIR TXC PTZ provides real-time visual assessment and visual alarm verification with no illumination, outperforming visual cameras at night and low contrast scenes.
The human observation detection range of the camera is 25° ~ up to 390m/1,270ft, and 32° ~ up to 570m/1,870ft in good conditions.
Compatible with ONVIF Profile S IP, MPX (HDCVI) and analog VMS systems, TCX cameras can be installed into any new or existing system.

사양

Compliance & Certifications
Compliance FCC, CE
ONVIF Conformance Profile S
Environmental
Anti-Ice Anti-Ice
Environmental IP66
High Performance Surge Protection Yes
IP Rating IP66
Operating Temperature Range -40°C to 60°C
General
Power Input PoE+, 24 VAC
Thermal FOV 25°
PTZ
Pan Angle Continuous 360°
Pan Speed Up to 400°/sec
Tilt Angle -15 to 90°, auto-flip 180°
Tilt Speed 300°/sec
Thermal Camera
Array format 336 × 240
Image Sensor Uncooled sun-safe VOx microbolometer
Wide Dynamic Range Thermal Yes
Video & Recording
IP Video Triple stream, H.264 and MJPEG

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.