FLIR Axxx 系列智能传感器

固定安装式红外热像仪

FLIR Axxx 智能传感器热像仪性能出色,使自动化解决方案提供商能够满足复杂监控应用的需求,包括关键基础设施、产品质量和早期火灾检测。智能传感器配置包括多种测量工具和报警,同时提供边缘计算,在热像仪层面执行分析以立即获得结果。A400/A500/A700 热像仪提供多个镜头选项、电动调焦控制和无与伦比的连接能力,拥有出色的性能和灵活性。易于配置,使您能够根据您公司的质量、生产率、维护和安全需求定制监控系统。

加速决策制定,缩短停机时间,提高产品质量
包括可选择基于参考温度源(高级)调节测量精度,这尤其适用于对高精度有需求的应用,如皮肤温度升高检查
边缘分析技术拥有多边形函数(高级)等特性,有助于您立即作出知情决策
提供出色的图像质量,拥有高达 640×480(307,200 像素)分辨率和出色的测量精度(<±2℃)

规格

Highlighted
数字输入/输出连接器类型 M12 12-pin A-coded, Male (shared with external power)
数字输入 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
数字输出用途 A400-Standard, A700-Standard: • As a function of alarm, output to external device • Fault (NC)
A500-Standard: Programmatically set; fault (NC)
Advanced: • As a function of alarm, output to external device • Fault (NC)
数字输出 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
编码 A400-Standard, A700-Standard: H.264, MPEG4, or MJPEG
A500-Standard: RTSP video streaming: H.264 / MPEG4 / MJPEG RTSP radiometric streaming: compressed JPEG-LS, FLIR radiometric GVSP video streaming: uncompressed GVSP radiometric streaming: temperature linear and FLIR radiometric
Advanced: Video stream: H.264, MPEG4, or MJPEG Radiometric stream: Compressed JPEG-LS, FLIR radiometric
以太网接口 Wired, Wi-Fi (optional)
WiFi Optional feature purchased separately. RP-SMA, female connector
电磁兼容性(EMC) • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
图像频率
图像频率 30 Hz
热灵敏度/NETD A400, A700: Lens dependent
A500: <30 mK, 42° @ 30°C (86°F)
<40 mK, 24° @ 30°C (86°F)
<50 mK, 14° @ 30°C (86°F)
精度 ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
报警功能 On any selected measurement function, digital in, and internal camera temperature
报警输出 • Digital out • E-mail (SMTP) (push) • EtherNet/IP (pull) • File transfer (FTP) (push) • Modbus TCP slave (pull) • MQTT (push) • Query over RESTful API (pull) • Store image or video
通讯与数据存储
RS-232 A400, A500-Advanced, A700-Standard: NA
A500-Standard, A700-Advanced: M8 A-coded, male connector
WiFi Optional feature purchased separately. RP-SMA, female connector
串行通信 Pan & Tilt control. Pelco D standard HW interface: RS232 and RS485 exclusively
以太网 For control, result, image, and power
以太网协议 A400-Standard, A700-Standard: • EtherNet/IP • IEEE 1588 • Modbus TCP Slave • MQTT • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
A500-Standard: • IEEE 1588 • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Advanced: • EtherNet/IP • IEEE 1588 • Modbus TCP Master • Modbus TCP Slave • MQTT • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
以太网接口 Wired, Wi-Fi (optional)
以太网标准 IEEE 802.3
以太网电源 Power over Ethernet, PoE IEEE 802.3af class 3
以太网类型 1000 Mbps
以太网连接器类型 M12 8-pin X-coded, female; RP-SMA, female
以太网通信 A400-Standard, A700-Standard: TCP/IP socket-based FLIR proprietary
A500-Standard: • GigE Vision ver. 1.2 • Client API GenICam compliant • TCP/IP socket-based FLIR proprietary
Advanced: TCP/IP socket-based FLIR proprietary
单播 Yes
图像存储 Records up to 100 FLIR radiometric JPEG; storage as function of: alarm, scheduling, or user interaction (camera web)
数字输入 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
数字输入/输出绝缘电压 500 VRMS
数字输入/输出连接器类型 M12 12-pin A-coded, Male (shared with external power)
数字输入用途 A400-Standard, A700-Standard: NUC, NUC disable, alarm
A500-Standard: NUC; NUC disable; image TAG (Start, Stop, General); image flow control (acc. SFNC 2.3): • Single frame (on trigg) • Multiframe (on trigg) • Continuous • Frame rate • ROI
Advanced: NUC, NUC disable, alarm
数字输出 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
数字输出用途 A400-Standard, A700-Standard: • As a function of alarm, output to external device • Fault (NC)
A500-Standard: Programmatically set; fault (NC)
Advanced: • As a function of alarm, output to external device • Fault (NC)
组播 Yes
编码 A400-Standard, A700-Standard: H.264, MPEG4, or MJPEG
A500-Standard: RTSP video streaming: H.264 / MPEG4 / MJPEG RTSP radiometric streaming: compressed JPEG-LS, FLIR radiometric GVSP video streaming: uncompressed GVSP radiometric streaming: temperature linear and FLIR radiometric
Advanced: Video stream: H.264, MPEG4, or MJPEG Radiometric stream: Compressed JPEG-LS, FLIR radiometric
视频存储 Records up to 10 H.264 videos; storage as function of alarm — 5 sec. before alarm and 5 sec. after alarm.
成像与光学
像素格式 A400-Standard, A700-Standard: YUV411
A500-Standard: RTSP video streaming: YUV411 RTSP radiometric streaming: MONO 16 GVSP video streaming: YUV422 or MONO 8 GVSP radiometric streaming: MONO 16
Advanced: Video stream: YUV411 Radiometric stream: MONO 16
叠加 With / Without
可见光相机 Optional accessory; disabled when 80° lens in use
可选镜头 6°, 24°, 14°, 42°, 2.0x Micro, Dual FOV (14° + 24°) athermalized lenses, 80°
图像源 A400-Standard, A700-Standard: Video stream 0: visual / IR / MSX® (visual camera is an optional feature) Video stream 1: visual
A500-Standard: RTSP video streaming: visual / IR / MSX® (visual camera is an optional feature) RTSP radiometric streaming: IR camera GVSP video streaming: visual / IR / MSX® (visual camera is an optional feature) GVSP radiometric streaming: IR camera
Advanced: Video stream 0: visual / IR / MSX® (visual camera is an optional feature) Video stream 1: visual Radiometric video stream: IR
图像频率 30 Hz
图像频率
多视频流 A400-Standard, A700-Standard: Yes
A500-Standard: RTSP protocol: yes GVSP protocol: no, one stream only
Advanced: Yes
对比增强 A400, A500-Advanced, A700: FSX® / Histogram equalization (IR only)
A500-Standard: RTSP and GVSP video streaming: FSX® / Histogram equalization (IR only)
探测器像素间距 A400, A500: 17 µm
A700: 12 µm
波长范围 7.5–14 µm
热灵敏度/NETD A400, A700: Lens dependent
A500: <30 mK, 42° @ 30°C (86°F)
<40 mK, 24° @ 30°C (86°F)
<50 mK, 14° @ 30°C (86°F)
焦平面阵列(FPA) Uncooled microbolometer
红外分辨率 A400: 320 × 240
A500: 464 × 348
A700: 640 × 480
视频流 A400-Standard, A700-Standard: RTSP protocol
A500-Standard: RTSP or GVSP (GigE Vision) protocols
Advanced: RTSP protocol
视频流分辨率 A400-Standard, A700-Standard: Video stream 0: 640 × 480 pixels Video stream 1: 1280 × 960 pixels
A500-Standard: RTSP video streaming, source 0: 640 × 480 pixels RTSP video streaming, source 1: 1280 × 960 pixels RTSP radiometric streaming: 320 × 240 pixels GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 320 × 240 pixels
Advanced: Video stream 0: 640 × 480 pixels Video stream 1: 1280 × 960 pixels Radiometric stream: 320 × 240 pixels
读出 A400-Standard, A700-Standard: Measurement results: • Ethernet/IP (pull) • Modbus TCP slave (pull) • MQTT (push) • Query over REST API (pull) • Measurements and still image (radiometric JPEG, visual 640 × 480, visual 1280 × 960), read access only • Web interface
Advanced: Measurement results: • Ethernet/IP (pull) • Modbus TCP master (push) • Modbus TCP slave (pull) • MQTT (push) • Query over REST API (pull) • Measurements and still image (radiometric JPEG, visual 640 × 480, visual 1280 × 960), read access only • Web interface
调焦 One-shot contrast, motorized, and manual
辐射红外视频流 A400-Standard, A700-Standard: NA
A500-Standard: RTSP or GVSP (GigE Vision) protocols
Advanced: RTSP protocol
测量与分析
反射表观温度校正 Based on input of reflected temperature
发射率校正 Variable from 0.01 to 1.0
外部光学镜头与视窗校正 Based on input of optics/window transmission and temperature
大气传递校正 Based on inputs of distance, atmospheric temperature, and relative humidity
报警功能 On any selected measurement function, digital in, and internal camera temperature
报警输出 • Digital out • E-mail (SMTP) (push) • EtherNet/IP (pull) • File transfer (FTP) (push) • Modbus TCP slave (pull) • MQTT (push) • Query over RESTful API (pull) • Store image or video
测温范围 A400, A500: -20°C to 120°C (-4°F to 248°F), 0°C to 650°C (32°F to 1202°F), 300°C to 1500°C (572°F to 3632°F)
A700: -20°C to 120°C (-4°F to 248°F), 0°C to 650°C (32°F to 1202°F), 300°C to 2000°C (572°F to 3632°F)
测量工具 A400-Standard, A700-Standard: 10 spotmeters, 10 boxes, 3 Deltas (difference any value/reference/external lock), 1 isotherm (above/below/interval), 1 iso-coverage, 1 reference temperature
Advanced: 10 spotmeters, 10 boxes or mask polygons, 3 Deltas (difference any value/reference/external lock), 2 isotherms (above/below/interval), 2 iso-coverage, 1 reference temperature, 2 lines, 1 polyline
测量校正 A400-Standard, A700-Standard: Global object parameters; local parameters per analyze function
A500-Standard: Global object parameters
Advanced: Global object parameters; local parameters per analyze function
测量预设 Yes
精度 ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
自动热点与冷点检测 Max./min. temperature value and position shown within box
常规
外壳材料 Aluminium
尺寸(长×宽×高) 123 × 77 × 77 mm (4.84 × 3.03 × 3.03 in)
底座安装 4× M4 on 4 sides
重量 0.82 kg (1.8 lb), camera only
环境与认证
三脚架安装 UNC ¼″-20 on 2 sides
封装 IEC 60529, IP 54, IP66 with accessory
工作温度范围 -20°C to 50°C (–4°F to 122°F): • -20°C to 40°C (-4°F to 104°F) (in free air) • 40°C to 50°C (104°F to 122°F) (mounted on cooling plate accessory) Maximum camera case temperature: 65°C (149°F)
抗振动 • IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal • IEC 61373 Cat 1 (Railway)
抗撞击 IEC 60068-2-27, 25 g
无线电频谱 • FCC 47 CFR Part 15 Class C (2.4 GHz band US) • FCC 47 CFR Part 15 Class E (5 GHz band US) • RSS-247 (2.4 GHz and 5 GHz band Canada) • ETSI EN 300 328 V2.1.1 (2.4 GHz band EU) • ETSI EN 301 893 V2.1.1 (5 GHz band EU)
湿度(工作及存放) IEC 60068-2-30/24 hours, 95% relative humidity, 25°C–40°C (77°F–104°F)/2 cycles
电磁兼容性(EMC) • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
符合ONVIF规范 A400-Standard, A700-Standard: No
Advanced: Yes. ONVIF Profile S
耐腐蚀性 • ISO 12944 C4 G or H • EN60068-2-11
电源
功耗 • 7.5 W at 24 V DC typical • 7.8 W at 48 V DC typical • 8.1 W at 48 V PoE typical
外接电源管理 24/48 V DC 8 W max
外部电压 Allowed range 18–56 V DC
电源连接 M12 12-pin A-coded, male (shared with Digital I/O)
用户界面
网络接口 Yes

附件

资源和支持

注:有关其他 Axxx 系列智能传感器支持资源,请访问 Support.FLIR.com。 

知识库

FLIR A系列功能比较矩阵 - 图像流相机

了解如何获得

文章

Flir Innovate and Inspire: a New Flir Magazine

了解如何获得

录制的网络研讨会

FLIR Thermal Automation New Product Introduction

立即观看

Datasheet

FLIR Axxx 系列 SS(智能传感器摄像头)数据表

聊天

按下右下角的聊天气泡,立即与我们联系。

(当业务代表可用时)

给我们发送电子邮件

点击此处

(需要 FLIR 登录)

 电话支持

国际线路: 

(+1) 805 392 3775

本地号码:

(+1) 844 283 5471

服务、维修和校准 

 

美洲

服务中心联系人
电话
请求服务、维修或校准
给我们发送电子邮件
美国 

免费电话:+1-866-274-2578

本地:1-603-324-7783

提交 RMA

给我们发送电子邮件

Canada 800 613 0507 提交 RMA

给我们发送电子邮件

南美洲和中美洲 0800 878 2486

提交 RMA

给我们发送电子邮件

 

欧洲

Belgium  +32 (0)56 363 041

提交 RMA

给我们发送电子邮件

爱沙尼亚 +3726063976

提交 RMA

给我们发送电子邮件

德国 +49 (0)69 95 00 900

提交 RMA

给我们发送电子邮件

意大利 +390294753491

提交 RMA

给我们发送电子邮件

瑞典  +46 (0)8 753 23 64

提交 RMA

给我们发送电子邮件

阿拉伯联合酋长国 17-0882(2017年4月)

提交 RMA

给我们发送电子邮件

United Kingdom +44 (0)1732 220 11

提交 RMA

给我们发送电子邮件

 

亚太地区

澳大利亚 +44 (0)1732 843 707

提交 RMA

给我们发送电子邮件

中国 400-683-1958

提交 RMA

给我们发送电子邮件

印度德里 2016年11月18日

提交 RMA

给我们发送电子邮件

印度法里达巴德 +91 (129) 431-5031/32

提交 RMA

给我们发送电子邮件

日本  

提交 RMA

给我们发送电子邮件

新加坡 +65 3157 1750

提交 RMA

给我们发送电子邮件

韩国 2017 年 2 月 8 日

提交 RMA

给我们发送电子邮件

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.