Acquire, Analyze, and Share

Getting an infrared camera is only the first step in thermal analysis for Research and Development applications. When combined with the appropriate software, infrared cameras can offer a deeper understanding of the thermal performance of system while providing defensible temperature measurement data to support critical decisions.

Whether you need a complete, ready to go software package to reduce testing times or want to develop a custom software solution for your specific application, FLIR offers a wide array of options to fit nearly any requirement.

FLIR Research Studio

Complete Software Package

Acquire, analyze, and share important thermal data quick without the need for additional development or separate modules.

Easy to learn and use

Quickly interpret and understand critical thermal measurement data with the easy Connect, View, Record, Analyze, and Share workflow.

Advanced thermal analysis features

Compare thermal trends within specific regions of interest or the entire image and plot time versus temperature charts across multiple files and live images.

Software Development Kits

Science Camera SDK

Provides FLIR science camera users with camera control, data streaming, and acquisition via industry-standard interfaces such as GigE, CoaXPress, and Camera Link.

GET THE SDK

Spinnaker

A recommended solution for developing automated, process control applications with FLIR GigE Vision and GeniCam compliant cameras.

GET THE SDK

Science File SDK

Used for advanced post-processing of recorded thermal data from FLIR cameras by allowing images and metadata to be easily imported into MatLab, C++ and .NET frameworks. 

Get the SDK

3rd-party GenICam SDKs

Widely available software packages which can support camera control and data acquisition of FLIR GigE Vision and GeniCam compliant cameras.