Wall Mount Kit, FH-Series (421-0087-00)

Wall mount assembly for FH-Series cameras:
• Dimensions: 373.42 × 148.00 × 174.53 mm (14.7 × 5.8 × 6.9 in)
• Weight: 1.3 kg (2.87 lbs.)
• Color: White
• Material: Aluminum

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart