Discontinued

Extech DM110

Mini Pocket MultiMeter

Extech's DM110 offers full function versatility and the most pocket-friendly multimeter size available. The compact, autoranging DM110 digital Mini Multimeter is equipped with capabilities that are perfect for a electrical hobbyist, electronics tinkerer, or DIYer. Use this meter to perform more in depth testing to troubleshoot anything connected to an outlet, such as any electronic devices found around the home and garage. The DM110 is great for automotive and marine electrical applications, A/V projects, Arduino projects, and secondary home wiring systems like security alarms and thermostat circuits. It includes a protective rubber holster with storage clips to retain the integrated test leads, soft carrying case, CR2032 button battery, user manual, and one year limited warranty.

Specifications

General
AC Current 400mA
AC Current Basic Accuracy ±2.5%
AC Current Max Resolution 0.01mA
AC Voltage 500V
AC Voltage Basic Accuracy ±2.3%
AC Voltage Max Resolution 1mV
Capacitance 100µF
Capacitance Max Resolution 0.001nF
Continuity Yes
DC Current 400mA
DC Current Basic Accuracy ±2.0%
DC Current Max Resolution 0.01mA
DC Voltage 500V
DC Voltage Basic Accuracy ±1.3%
DC Voltage Max Resolution 1mV
Diode Test Yes
Duty Cycle 0.1% to 99.9%
Duty Cycle Basic Accuracy ±1.2%
Duty Cycle Max Resolution 0.10%
Frequency 5Hz to 10MHz
Frequency Basic Accuracy ±2%
Frequency Max Resolution 0.001Hz
Resistance 400 to 40MΩ
Resistance Max Resolution 0.1Ω
Additional Details
Certifications CE, UL
Dimensions 4.25 × 2.2 × 0.5”(108 × 56 × 11.5mm)
Power 1 × CR2032 (3V) battery
Safety Category CATII - 600V
Warranty 2 years
Weight 1.7oz (50g)

Resources & Support

User Manual

Extech DM110 User Manual

Datasheet

Extech DM110 Datasheet

Export Restrictions