Extech EA33

EasyView™ Light Meter with Memory

Product Variations

This compact and ruggedly designed meter has a wide measurement range to 99,990 Foot Candles in 5 ranges and 999,990 Lux in 5 ranges with 0.001Fc/0.01Lux resolution. Features include: Store and Recall up to 50 measurements with relative or real time clock stamp, Luminous intensity (candela) calculation, a ripple function that excludes stray light from the primary light source measurement, Multi-point average function, Timed Hold, Relative measurement in absolute value or % deviation, Comparator function with high/low alarms, and Auto Power Off with disable. Complete with built-in stand, light sensor and protective cover with 36” (0.9m) coiled cable, protective holster, 6 AAA batteries, and carrying case.

Specifications

General
Cosine and Color Corrected Yes
Light (Foot Candle) 9.999, 99.99, 999.9, 9999, 99,990 Fc
Light (Foot Candle) Basic Accuracy ±3%
Light (Foot Candle) Max Resolution 0.001Fc
Light (Lux) 99.99, 999.9, 9999, 99,990, 999,900 Lux
Light (Lux) Basic Accuracy ±3%
Light (Lux) Max Resolution 0.01Lux
Additional Details
Certifications EA33-NIST_S: CE, NIST
EA33_S: CE
Dimensions 5.9 × 2.8 × 1.4" (150 × 72 × 33mm)
Display 999999-count segment LCD
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 11.29oz (320g)

Resources & Support

Datasheet

Extech EA33 Datasheet

User Manual

Extech EA33 User Manual

Certification

Extech EA33 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart