USS Client Workstation

High-performance client workstation optimized for United VMS monitoring operations

The FLIR USS Client is a high-performing and efficient workstation designed to address the needs of security operation centers - whether basic or highly advanced - and is optimized for FLIR United VMS products. It is also designed for dual/quad monitor configurations with full HD graphics.

The USS Client Workstation offers optimal performance and reliability, with the ability to connect to multiple monitors.
With fewer units required, short installation time, and a compact design, USS Client Workstation reduces the total cost of ownership.
Optimized for United VMS software, the USS Workstation is easy to operate, expand and maintain.

Specifications

Compliance & Certifications
Certifications Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC, KC
General
Dimensions H × W × D : 290 × 93 × 292 mm (11.42 × 3.65 × 11.5 in)
Form Factor Small form factor
Memory 16 GB (2 × 8 GB) DDR5 4800 MHz
Monitoring USS Client Workstation, Dual Monitor: Up to 400 fps 1080p
USS Client Workstation, Quad Monitor: Up to 500 fps 1080p
USS Client Workstation, Quad Monitor - High Performance: Up to 600 fps 1080p
Operating System Microsoft® Windows 10 Professional (x64)
Optical Drive 8x DVD±RW 9.5 mm Slimline optical disk drive
Peripherals QuietKey USB keyboard and optical scroll USB mouse
Power Supply 300 W up to 92% efficient (80 Plus Platinum) PSU (System Fan), 100~240 VAC 50/60 Hz (auto)
Processor USS Client Workstation, Dual Monitor: Enterprise Quad-core Intel® Core i3-10105
USS Client Workstation, Quad Monitor: Intel® Core i5-12500 processor 3.0 GHz to 4.6 GHz
USS Client Workstation, Quad Monitor - High Performance: Intel® Core i7-12700 processor, 12 Core (8P+4E), 2.1 GHz to 4.9 GHz, 65 W
Warranty 3-year ProSupport and Next Business Day On-site Service (upgrades available)
Weight 5.26 kg (11.57 lb)
System Integration
Audio Controller Via HDMI or 3.5 mm audio jack
1 x Mic-in / 1 x Headphone-out
Communication Integrated Gigabit Ethernet controller
Display Ports USS Client Workstation, Dual Monitor: 2 display ports
USS Client Workstation, Quad Monitor, USS Client Workstation, Quad Monitor - High Performance: 2x display ports, 3x mini display ports
I/O Ports RJ45, USB 2.0 port, USB 2.0 port PowerShare, USB 3.2 Gen 2 port, USB 3.2 Gen 2×2 capable Type-C® port, Universal audio port, Serial/PS2 port SD 4.0 card slot (optional)
I/O Slots SD 4.0 card slot (optional), half-height Gen 4 PCIe x16 slot, half-height Gen 3 PCIe x4 slot ,M.2 2230 slot for Wi-Fi and Bluetooth® card, M.2 2280 slot for solid-state drive (2), M.2 2230/2280 for solid-state drive (3), SATA 3.0 slot for 3.5/2.5-inch hard drive
Networking Dual NIC, 2x 10/100/1000 Mbps RJ-45
Video & Recording
Hard Drive M.2 256 GB PCIe NVMe Class 35 Solid State Drive

Resources & Support

Datasheet

FLIR USS Client Workstation Datasheet

User Manual

FLIR Cyber Hardening Guide

Application Story

City Deploys Flir Video System for Safety

Brochure

Universal System Solutions Advantage Brochure

Warranty

FLIR USS Products - 5-Year Warranty

Export Restrictions

Cart

Added to cart