X8580-HS InSb™

High Definition MWIR Science-Grade Camera

The Flir X8580-HS InSb midwave IR camera is designed for scientists and engineers who need to capture detailed imagery of high-speed events, perform custom radiometric measurements, or detect points of failure in composites, solar cells, and electronics. This thermal imaging camera combines 1280 × 1024 HD resolution with fast frame rates and integration times, allowing researchers to record stop motion on fast-moving subjects or rapid temperature changes—whether in the lab or on the test range. With a four-position motorized filter wheel and support for Flir motorized focus lenses, the X8580-HS InSb will provide higher quality recordings, save time, and mitigate frustration in dynamic acquisition environments.

Standout Performance, Game-changing Capabilities
Experience unmatched image clarity and speed with 10 GigE, CXP 2.1 high-speed interfaces or Camera Link Full.
Capture more than two hours of detailed thermal events directly to a 1 TB SSD with zero dropped frames.
Proprietary triggering, synchronization, and accurate IRIG time stamping system ensures precise on-time recording.

Specifications

Highlighted
Resolution 1280 × 1024
Detector Pitch 12 µm
Spectral Range FLIR X8580-HS InSb, FLIR X8582-HS InSb : 1.5 – 5.0 µm
FLIR X8581-HS InSb, FLIR X8583-HS InSb: 3.0 – 5.0 µm
Detector Type FLIR Indium Antimonide (InSb)
Camera f-number FLIR X8580-HS InSb, FLIR X8582-HS InSb : f/2.5
FLIR X8581-HS InSb, FLIR X8583-HS InSb: f/4.1
Dynamic Range 14-bit
Frame Rate [Full Window] Programmable; approx. 0.5 Hz to 181 Hz
Integration Time 270 ns to approx. Full Frame
Standard Temperature Range [with band matched optics] FLIR X8580-HS InSb (1.5–5.0 µm), f/2.5: -20°C to 300°C (-4°F to 572°F)
FLIR X8581-HS InSb (3.0–5.0 µm), f/2.5: 20°C to 350°C (-4°F to 662°F), -10°C for microscopes
FLIR X8582-HS InSb (1.5–5.0 µm), f/4.1: -20°C to 350°C (-4°F to 662°F)
FLIR X8583-HS InSb (3.0–5.0 µm), f/4.1: -20°C to 350°C (-4°F to 662°F), -10°C for microscopes
Optional Temperature Range [with band matched optics] 45°C to 600°C (ND1)
250°C to 2000°C (ND2)
500°C to 3000°C (ND3)
Filtering 4-position motorized filter wheel, standard 1-inch filters, user swappable
Focus Motorized (compatible w/ manual)
Imaging & Optical
Available Lenses FLIR X8580-HS InSb, FLIR X8582-HS InSb : Manual (broadband): 25 mm, 50 mm, 100 mm
Motorized (broadband): 25 mm, 50 mm, 100 mm
FLIR X8581-HS InSb: Manual (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Macro Motorized (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
FLIR X8583-HS InSb: Manual (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm, 50 mm
Macro Motorized (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Camera f-number FLIR X8580-HS InSb, FLIR X8582-HS InSb : f/2.5
FLIR X8581-HS InSb, FLIR X8583-HS InSb: f/4.1
Camera size excl lens (L x W x H) 249 mm × 157 mm × 147 mm (9.8 in × 6.2 in × 5.8 in)
Close-up Lenses/Microscopes FLIR X8580-HS InSb, FLIR X8582-HS InSb : No microscopes available
FLIR X8581-HS InSb: 1x, 3x
FLIR X8583-HS InSb: 1x, 3x, 5x, 1 × 20 cm LWD
Detector Pitch 12 µm
Detector Type FLIR Indium Antimonide (InSb)
Digital Zoom 1x, Auto (best fit)
Direct to SSD Recording Direct to SSD Recording
Yes, removable 1 TB NVMe SSD included, approx. 2-hours of zero dropped frames record time

On-Camera Image Storage
RAM (volatile): 64 GB, up to 23,000 frames full frame
NVMe U.2 SSD (user-removable/non-volatile): 1 TB U.2 SSD included, up to 1.4 M frames full frame
Download of On-Camera RAM, SSD Recordings Transfer from SSD through 10 GigE, CXP, or CL to Research Studio
Dynamic Range 14-bit
Filtering 4-position motorized filter wheel, standard 1-inch filters, user swappable
Focus Motorized (compatible w/ manual)
Frame Rate [Full Window] Programmable; approx. 0.5 Hz to 181 Hz
Image Time Stamp Internal precision timestamp. IRIG-B AM decoder, TSPI accurate, Free wheel if sync signal is lost
Integration Time 270 ns to approx. Full Frame
Lens Interface FLIR FPO-M (4-tab bayonet, motorized)
Operability ≥99.5% (≥99.9% typical)
Overlay Customizable with the ability to toggle off
Palette Selectable 8-bit
Pixel Clock 355.2 MHz
Radiometric Data Streaming Simultaneous 10 Gigabit Ethernet (GigE Vision), Camera Link, CoaXPress (CXP 2.1) Single link @ 10 Gbps or Dual Link @ 5 Gbps
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Readout Type Snapshot
Resolution 1280 × 1024
Sensor Cooling Linear Sterling Cooler
Spectral Range FLIR X8580-HS InSb, FLIR X8582-HS InSb : 1.5 – 5.0 µm
FLIR X8581-HS InSb, FLIR X8583-HS InSb: 3.0 – 5.0 µm
Standard Video HDMI, SDI
Subwindow Modes Flexible windowing down to 64 × 4 (steps of 64 columns, 2 rows)
Thermal Sensitivity_NETD [typical] 30 mK typical
Video Modes HD-SDI: 720p@50/59.9 Hz, 1080p@25/29.9 Hz, 1080p@60 Hz
SD-SDI: 480i@60 Hz, 576i@50 Hz
Measurement & Analysis
Accuracy ≤100°C ±2°C (±1°C typical), ≥100°C ±2% of reading (±1% typical)
Automatic Gain Control Manual, Linear, Plateau equalization, DDE
Optional Temperature Range [with band matched optics] 45°C to 600°C (ND1)
250°C to 2000°C (ND2)
500°C to 3000°C (ND3)
Standard Temperature Range [with band matched optics] FLIR X8580-HS InSb (1.5–5.0 µm), f/2.5: -20°C to 300°C (-4°F to 572°F)
FLIR X8581-HS InSb (3.0–5.0 µm), f/2.5: 20°C to 350°C (-4°F to 662°F), -10°C for microscopes
FLIR X8582-HS InSb (1.5–5.0 µm), f/4.1: -20°C to 350°C (-4°F to 662°F)
FLIR X8583-HS InSb (3.0–5.0 µm), f/4.1: -20°C to 350°C (-4°F to 662°F), -10°C for microscopes
Communication & Data Storage
Synchronization Modes Sync In, Sync Out, Tri-Level Sync, Video Sync
Trigger Mode(s) Trigger In, Software generated, Time generated
General
Weight [without lens] 6.35 kg (14 lbs)
Power
Power 24 VDC (≤50 W steady state)
Environmental & Certifications
Mounting 2 × ¼ in. -20, 1 × 3/8 in. -16, 4 × #10 -24, Side: 3 × ¼ in. -20 (each side)
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR X8580-HS INSB Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Japan: (+81) 0120 953 763
Hong Kong: (+852) 800 931 026
Singapore: (+65) 800 101 3913
Australia: (+61) 1800 413 988

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart