AURA Application for Early Fire Detection and Continuous Condition Monitoring

Detect Fire Risks Earlier. Identify Asset Failures Faster. 

Request a demo

FLIR AURA™ – Industrial Monitoring Platform

See Sooner. Alarm less. Protect more.

24/7
 

Autonomous
continuous monitoring

< 2 false
alerts
 

over 4 months
in continuous
heavy-traffic
field validation

100%
 

Detection Rate at SÖRAB*

99.99%+
 

Cloud Uptime
SLA

 

FLIR AURA™ is designed for autonomous Early Fire Detection and Continuous Condition Monitoring. By combining FLIR radiometric thermal cameras, AI-assisted analytics, false alert reduction, and forensic investigation tools, AURA helps organizations identify risks in early stages to help protect property, operations, people and limit damages.

*Based on 14+ months of continuous operation at SÖRAB Hagby with 5 out of 5 fires detected.

Other Key Benefits:​

?

Early detection

Early detection of thermal anomalies and developing fire risks

AI-assisted analytics

AI-assisted analytics and false alert alarm reduction

Multi-site deployment

Multi-camera, multi-user, multi-site deployment

Incident management

Incident management

Historian data

Historian data and temperature trend analysis

Near-live monitoring

Near-live thermal and visual monitoring

Role-based access control

Role-based access control

Cloud deployment

No local software installation required for cloud deployment

Product Overview

How FLIR AURA works

From thermal data to actionable insight
1. Monitor
Continuous Thermal Monitoring
FLIR thermal cameras continuously capture radiometric temperature data, visual images and contextual data.
2. Detect
Detect Anomalies. Reduce False Alerts
The data captured is processed using AI-assisted analytics and logic to identify thermal anomalies and reduce false alerts.
3. Alert
Automated Notifications
Defined users receive SMS and email notifications that give direct access to the incident.
4. Investigate
Understand What Happened, Decision Support
Review temperature trends, historical data, thermal and visual imagery, and weather information to quickly help identify the reason and if needed take action.

Proven Results

 

SÖRAB Recycling Facility: 5 of 5 fires detected. Fewer than two false alerts in four months.

 

“The system takes care of itself and tells us when there is something we need to act on. We receive the information directly on our phones, sometimes we can see the cause immediately, and we can decide what action is needed.”

 

Mohammed El Borgi
SÖRAB Waste Facility, Processing & Reloading Manager

One platform. Several monitoring applications.

FLIR AURA™ is built on the Teledyne FLIR Industrial Monitoring Platform, enabling organizations to deploy a unified monitoring environment for Early Fire Detection, Continuous Condition Monitoring, Gas Leak Monitoring and future monitoring applications from a common operational framework.

Early Fire Detection (EFD)

Detect developing fire risks before smoke or open flames become visible.

FLIR AURA Early Fire Detection (EFD) combines radiometric thermal and visual imaging with AI-assisted analytics to continuously identify abnormal heat and developing fire risks while reducing nuisance alarms. When a potential risk is detected, AURA sends text and email alerts with access to near-live views and forensic analytics, helping teams quickly assess conditions, respond sooner, and protect people, property, and operations.


Ideal for:
Outdoor waste piles, biofuel & biomass storage, Indoor warehousing, and BESS yards

Continuous Condition Monitoring (CCM)

Identify asset problems before failure.

FLIR AURA™ continuously monitors thermal conditions to identify abnormal heat, hot spots, and developing fire risks in early stages using radiometric thermal analysis, trend monitoring, visual images, AI-assisted analytics and advanced false alert reduction.


Ideal for:
Utility substations and electrical distribution sites, BESS sites, solar power infrastructure, EV charging infrastructure

Track temperature trends

Track temperature trends over time

Monitor critical electrical assets

Monitor critical electrical assets and equipment

Configurable temperature thresholds

Multiple configurable and dynamic temperature thresholds

Identify abnormal temperature changes

Identify abnormal temperature changes

Historical data for maintenance

Use historical data to support maintenance and investigation

Product Overview

Centralized Monitoring and Management

FLIR AURA™ provides operations teams with a central environment for monitoring thermal data, managing alerts, and investigating incidents across connected sites and assets.
Product Overview

Thermal cameras for every monitoring requirement.

FLIR AURA™ works with a range of FLIR thermal cameras, allowing systems to be configured

Support from deployment to operation

FLIR partners can help with site survey, design, installation, configuration, comissioning and support of  your AURA installation.

Site Design Support

Define camera locations, coverage requirements, and monitoring zones before installation using FLIR site design and collaboration tool.

View Product

Project Delivery Guide

Project plan and installation documentation to support the configuration of the network, cameras, and initial monitoring settings for your application.

SaaS Cloud Operations

Keep your monitoring environment running with managed cloud services and ongoing platform support.

Training & Support

Equip your teams to manage alerts, monitor sites, and use historical data for investigation and analysis.

Hardware Service

Get support with FLIR thermal cameras and hardware when you need it, through your point of purchase or FLIR sales team.

 

Ready to see FLIR AURA™ in action?

Optin