A84xx

Compact MWIR HD Science Camera

Product Variations

The A8481 and A8451 bring 1280 × 1024 HD midwave infrared (MWIR) imaging to the compact A-Series body, with four times the pixels of VGA A-Series cameras. They share their body and mounting points with the A6451, A6481, and A6700 Series, so existing fixtures and cabling carry over. The 8 µm high operating temperature (HOT) strained-layer superlattice (SLS) detector is cooled by a long-life linear cooler rated in the 27,000-hour class. The A8481 adds a motorized lens interface and a motorized 3-position filter wheel, and both cameras support a range of FLIR Precision Optics lenses. Gigabit Ethernet or CoaXPress connectivity provides complete camera control and fully radiometric capture in FLIR Research Studio Professional.

• Maximize measurement pixels with manual, microscope, and macro FLIR Precision Optics lenses, plus motor-focus lenses on the A8481
• Extend the measurable temperature range with the motorized 3-position filter wheel on the A8481
• Lock capture to your test with precision triggering and sync I/O
• Analyze and record 1280 × 1024 (1.3 MP) HD thermal imagery, fully radiometric
• Detect small thermal differences with 35 mK NETD (typical)
• Inspect small components up close with optional 1× and 3× microscope lenses
• Stream fully radiometric data at 45 Hz over Gigabit Ethernet or 60 Hz over CoaXPress
• Acquire and analyze in Research Studio's Connect → View → Record → Analyze workflow
• Work in the operating system and language your team prefers
Product Overview

HD Without the Big-Body Tradeoff

The A8481 and A8451 bring HD thermal imaging to the compact A-Series form factor for the first time. Delivering 1280 × 1024 resolution in the same proven body used throughout the A67xx family, the A84xx-Series gives researchers four times more pixels without changing optics, fixtures, software, or workflows.

The A8481 extends the platform further with a motorized filter wheel and lens interface, enabling automated optics control and broader temperature measurement capability.

The result is greater thermal detail, more measurement points, and faster scientific insight, all from a platform your team already knows. With HOT MWIR SLS technology, full radiometric recording, precision synchronization, and support for FLIR Precision Optics, the A84xx-Series helps engineers and researchers move beyond VGA limitations while keeping the simplicity of the A-Series ecosystem.

1280 × 1024
HD thermal resolution
4×
More pixels than VGA A-Series cameras
35 mK
Thermal sensitivity (NETD, Typical)
45 Hz / 60 Hz
Full-frame streaming
All in the same A-Series body. No reintegration required.
Why We Built It

HD Used to Mean a Bigger Camera

For years, moving from VGA thermal imaging to HD meant moving to a larger camera platform. New mounts. New cabling. New integration work. New validation cycles.

The A84xx-Series changes that.

Built around a 1280 × 1024 HD MWIR detector, the A8481 and A8451 bring HD thermal imaging into the same compact A-Series platform trusted by researchers and engineers around the world.

X85xx high-speed HD
Large-format high-speed platform
249 × 157 × 147 mm (9.8 × 6.2 × 5.8 in)  · 6.35 kg (14 lbs)
A8581 large-format HD
Large-format InSb HD platform
226 × 102 × 109 mm (8.9 × 4.0 × 4.3 in) · 2.3 kg (5 lbs)
 
A84xx Series — HD, A67xx body
Compact A67xx chassis
226 × 102 × 109 mm (8.9 × 4.0 × 4.3 in) · 2.3 kg (5 lbs)
Size and Integration

More Thermal Detail.
Same Footprint.

Most HD MWIR cameras require larger camera bodies and new integration efforts.

The A84xx delivers HD performance in the same compact A-Series chassis, making it simple for existing users to upgrade thermal resolution while keeping their established workflows intact.

4× More Pixels
Capture more thermal detail across the same scene without sacrificing field of view.
Zero Re-Integration
Reuse existing fixtures, mounts, cabling, optics, and software.
Compact Design
Deploy HD imaging in space-constrained labs, test cells, and research environments.
A Natural Upgrade Path

Four Times the Pixels.
Same Workflow.

The A84xx was designed as a natural upgrade path for A-Series users.
Keep
• Existing FLIR Precision Optics
• Existing mounts and fixtures
• Existing software environment
• Existing analysis workflows
• Existing automation infrastructure
The HD array is nearly the same physical size (10.2 mm vs 9.6 mm across) - so on the same focal length you keep a comparable field of view, now sampled roughly twice as finely. Or window in and trade pixels for speed.
 
640 × 512
327,680 pixels · 15 µm
→
 
1280 × 1024
1,310,720 pixels · 8 µm
 
Applications

One Camera. Multiple
Research Environments.

Designed for Scientific Discovery and Test Validation
Electronics & PCB Analysis
Identify component-level hot spots while maintaining visibility of the entire board.
Battery Research
Capture temperature variations across cells, modules, and packs with greater spatial detail.
Materials & Mechanical Testing
Measure thermal behavior across larger samples while resolving smaller features.
NDT & Inspection
Detect and characterize defects with improved image density and thermal clarity.
Combustion & Propulsion
Study thermal structures in flames, exhaust streams, and high-temperature events.
Academic Research
A flexible platform that supports multiple projects, laboratories, and departments.
Optics

One Mount, Multiple Optics 

More Pixels on Target
The A8481/A8451 support the full ecosystem of FLIR Precision Optics, allowing researchers to optimize spatial resolution for nearly any application.
Manual Focus Lenses
17 mm to 200 mm options
Motorized Focus Lenses
Control focus directly within Research Studio (motorized focus lenses available on the A8481 only).
Microscope Optics
Capture thermal detail down to 1.6 µm/pixel
Macro Imaging
Analyze small components and materials with exceptional detail
Measurement and Control

Measurement-Grade
Thermal Data

The A8481/A8451 combine HD imagery with the measurement accuracy and control required for demanding R&D environments.
Key Capabilities
• Fully radiometric data capture
• Precision trigger and synchronization I/O
• GigE Vision and GenICam compatibility
• CoaXPress support
• Windowed frame rates up to 13,733 Hz
• Motorized filter wheel for expanded measurement ranges
• Radiometric .ATS recording
Software

Powered by FLIR
Research Studio

Acquire, record, analyze, and share thermal data through the same workflow trusted across the FLIR science camera portfolio.
 
Connect
Connect cameras quickly via GigE or CoaXPress.
View
Visualize HD thermal data in real time.
Record
Capture fully radiometric datasets.
Analyze
Generate plots, profiles, statistics, and reports.
Share
Export and share thermal data, images, and reports with colleagues and stakeholders.

Specifications

Highlighted
IR Resolution 1280 × 1024 HD
Spectral Range 3.4 - 5.1 µm
Detector Type HOT MWIR SLS
f-number f/2.5
Dynamic Range 14-bit
Max Frame Rate Frame rate (full): 45 Hz GigE, 60 Hz CXP
Frame rate (windowed): up to 13,733 Hz (32 × 4)
Integration Time Minimum: 480 ns to ~full frame
Optional Temperature Range
Imaging & Optical
Available Lenses Manual (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm, 50 mm Macro
Close-up Lenses/Microscopes 1x, 3x
Detector Type HOT MWIR SLS
Dynamic Range 14-bit
f-number f/2.5
Image Time Stamp Yes
Integration Time Minimum: 480 ns to ~full frame
IR Resolution 1280 × 1024 HD
Max Frame Rate Frame rate (full): 45 Hz GigE, 60 Hz CXP
Frame rate (windowed): up to 13,733 Hz (32 × 4)
Operability 99.5%
Pixel Clock 50 MHz
Radiometric IR video streaming GigE Vision / CoaXPress
Readout Modes Asynchronous integrate while read / Asynchronous integrate then read
Readout Type Snapshot
Sensor Cooling Linear, closed-cycle (27,000 h)
Spectral Range 3.4 - 5.1 µm
Subwindow Modes Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows)
Thermal Sensitivity_NETD [typical] 35 mK NETD (typical)
Video Modes SDI: 720p @ 50/59.9, 1080p @ 25/29.9
Video Standard SDI
Measurement & Analysis
Accuracy 2°C or ±2% of reading
Automatic Gain Control
Object Temperature Range -20°C to 3000°C (-4°F to 5432°F)
Optional Temperature Range
Communication & Data Storage
Command and Control GigE, CXP, RS-232
Synchronization Modes Sync in / Sync out
General
Size [L × W × H] 226 × 102 × 109 mm (8.9 × 4.0 × 4.3 in.)
Weight [without lens] 2.3 kg (5 lbs)
Power
Power Nominal voltage is 24 V DC (ranging from 20 to 28 V); continuous current is 1.4 A,
Environmental & Certifications
Mounting
Operating Temperature Range

Accessories

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.