FLIR E76

Advanced Thermal Imaging Camera

The FLIR E76 offers complete coverage of near and distant targets through a range of lens options. Pair the E76 with a FLIR FlexView™ dual field of view lens to instantly switch from wide-area to telephoto scanning in one push of a button. A step up from the FLIR E54, the E76 includes laser-assisted autofocus and 3 area measurement boxes. The 320× 240 thermal resolution produces crisp, vibrant imagery that can be enhanced with patented FLIR MSX® technology for added detail and perspective. The onboard FLIR Inspection Route runs pre-planned routes to help you stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E76 images directly from the camera to the cloud for easy, secure storage and sharing.

Inspect and Troubleshoot Faster than Ever
Telephoto, standard, and wide angle AutoCal™ lenses help users survey large targets quickly, check machines for signs of failure, or inspect electrical systems safely.
Use FLIR 1-Touch Level/Span to instantly improve image contrast and highlight potential electrical or mechanical issues.
Onboard integration with Flir routing software*, automatic image upload directly to the Flir Ignite cloud library, a built-in mic for voice annotation, and report generation features all help the E76 streamline your workday. (*Optional accessory software)

Specifications

Highlighted
IR Resolution 320 × 240 pixels
Thermal Sensitivity/NETD <40 mK at 30°C (86°F)
Accuracy ±2°C (±3.6°F) or ±2% of the reading
Digital Camera 5 MP, with built-in LED photo/video lamp
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Storage Media Removable SD card
Imaging & Optical
Color Palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Type and Pitch Uncooled microbolometer, 17 µm
Digital Camera 5 MP, with built-in LED photo/video lamp
Digital Zoom 1-4× continuous
f-number 1.3
Focus Continuous LDM, One-shot LDM, One-shot contrast, Manual
Image Frequency 30 Hz
IR Resolution 320 × 240 pixels
Lens Identification Automatic
Minimum Focus Distance 0.15 m
Non-radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture-in-Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Yes, over UVC
Spectral Range 7.5-14 µm
Thermal Sensitivity/NETD <40 mK at 30°C (86°F)
UltraMax Yes
Viewfinder No
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of the reading
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range -20 to 120°C (-4 to 248°F); 0 to 650°C (32 to 1202°F). 300 to 1000°C (572 to 1832°F) range available with purchase of T199559 High Temperature Option
Spot Meter 3 ea. in live mode
User Interface
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Text Predefined list or touchscreen keyboard
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth®
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth®, Wi-Fi, DisplayPort
Image File Format Standard JPEG with measurement data included. Infrared-only mode
Image Storage Mode Infrared, Visual, MSX®, Picture-in-Picture, Gallery
METERLiNK Yes
Storage Media Removable SD card
Time Lapse No
Video Out DisplayPort over USB Type-C
Power
Battery operating time >2.5 hours at 25°C (68°F) and typical use
Battery type Rechargeable Li-ion battery
Environmental & Certifications
Operating Temperature Range -15 to 50°C (5 to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40 to 70°C (-40 to 158°F)
General
FLIR Inspection Route Enabled in camera
Laser Pointer Yes
Packaging Infrared camera with lens, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Starter

Accessories

  1. Tripod (T911997)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Brochure

What do you need to measure? FLIR WDYNTM brochure AU

Datasheet

FLIR Exx-Series データシート

Selection Guide

FLIR Exx-Series Datasheet with Comparison Matrix

User Manual

FLIR Exx-Series User Manual

Brochure

FLIR Exx-Series Manufacturing Brochure

Application Story

FLIR Thermal Condition Monitoring Article

Application Story

Rain Leak Detection and Post-Repair Inspection Application Story

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.