E8 Pro - Refurbished

Pro-Series Infrared Camera with Ignite™ Cloud

The Flir E8 Pro is your must-have tool for locating and diagnosing electrical, mechanical, and building problems. Quickly pinpoint hot spots and easily identify problems with vibrant thermal imagery supported by Flir-patented MSX® (Multi-Spectral Dynamic Imaging) enhancement. Your inspections will be more efficient because you can do all your work from the touchscreen: organize your photos, add detailed notes, and upload them directly to the Flir Ignite cloud for convenient access from any device. When you’re ready to share images and create client reports, your images and notes are already available for your use in Flir Ignite or Flir Thermal Studio for the most streamlined experience.

This item has been refurbished by a Flir certified technician, inspected and tested to work and look in new condition. All products carry our full manufacturer’s warranty and receive new packaging and accessories as needed.

Flir-patented MSX® (Multi-Spectral Dynamic Imaging) enhancement provides highly detailed thermal images to help you quickly recognize where a problem is located.
Organize your photos, add detailed notes, and upload them directly to the Flir Ignite cloud for convenient access from any device.
Share images easily and create advanced client reports in Flir Ignite or Flir Thermal Studio.

Specifications

Highlighted
IR Resolution 320 × 240 (76,800 pixels)
Thermal Sensitivity/NETD <0.04°C (0.07°F) / <40 mK at 30°C (86°F)
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Field of view (FOV) 33°
Digital Camera 5 MP
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Digital camera
Display 3.5 in, 640 × 480 color LCD
Storage Media Internal memory and onboard FLIR Ignite™ cloud connectivity (with Wi-Fi)
Imaging & Optical
Color Palettes Iron, White hot, Black hot, Rainbow, Arctic, Lava, Rainbow HC
Detector Type Uncooled microbolometer
Digital Camera 5 MP
Field of view (FOV) 33°
Focus Focus free
Image Frequency 9 Hz
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Digital camera
IR Resolution 320 × 240 (76,800 pixels)
Minimum Focus Distance 0.36 m (1.18 ft)
Spectral Range 7.5 µm to 13 µm
Thermal Sensitivity/NETD <0.04°C (0.07°F) / <40 mK at 30°C (86°F)
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Delta T Yes, NFPA 70B compliant
Isotherm Above alarm, below alarm
Measurements correction Emissivity; matt/semi-matt/semi-gloss + custom value, reflected apparent temperature, atmospheric compensation
Object Temperature Range -20°C to 550°C (-4°F to 1022°F) in two ranges
Spot Meter Center spot; box with min/max
User Interface
Display 3.5 in, 640 × 480 color LCD
Text Text annotation on image using onscreen keyboard
Touchscreen Capacitive touch
Communication & Data Storage
Storage Media Internal memory and onboard FLIR Ignite™ cloud connectivity (with Wi-Fi)
WiFi Standard: 802.11 a/b/g/n (2.4 GHz and 5 GHz)
Power
Battery operating time 4 hours
Battery type Rechargeable Lithium-ion battery
Charging system Battery is charged inside the camera or in specific charger
Charging Time 2 hours
Power Management Automatic shut-down
Environmental & Certifications
Certifications UL, CSA, CE, PSE and CCC, WEEE 2012/19/EC, RoHs 2011/65/EC
EMC EN 301 489-1
EN 301 489-17
EN 61000-6-3
EN 61000-6-2
FCC 47 CFR Part 15 Class B
Encapsulation IP54 (IEC 60529)
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
Vibration 2 g (IEC 60068-2-6)
General
Flashlight Bright LED
List of Contents Infrared camera, hard transport case, battery (inside camera) + extra battery, tabletop charger, power supply (with EU, UK, US and AU plugs), micro USB adapter, FLIR Thermal Studio Starter, and printed documentation
Packaging Size 385 mm × 165 mm × 315 mm (15.2 in × 6.5 in × 12.4 in)

Accessories

  1. Tool Belt (T911093)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware [Ex Pro]

You must be logged in to download file.

Brochure

What do you need to measure? FLIR WDYNTM brochure AU

Datasheet

Flir T199422ACC Battery Datasheet

User Manual

FLIR Ex Pro Series User Manual

Datasheet

FLIR Ex Pro-Series Datasheet

Application Story

Condition Monitoring Application Note - Choosing the Right FLIR Ex-Series Handheld Thermal Camera

Application Story

FLIR Thermal Condition Monitoring Article

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Certification

ISO 9001-2015 FLIR Sweden

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.