Si2a-LD

Fixed-Mount Acoustic Imaging Camera for Pressurized Leak Detection

Continuous Leak Detection. Clearer Insight.

The Flir Si2a-LD keeps a constant listen on your pressurized gas systems—continuously detecting, locating, and quantifying compressed-air and gas leaks, including small and intermittent leaks that periodic checks can miss, from up to 200 m (656 ft) away, so maintenance teams can act earlier, reduce energy waste, lower operating costs, and limit exposure to noisy or high-risk areas. AI-enhanced detection and analysis turns leak data into clear, actionable insight with minimal operator intervention, including estimated leak size and annual cost, while its IP66-rated, VESA-mountable design and enterprise-ready connectivity make permanent installation straightforward in harsh industrial environments and easy to integrate with wider condition-monitoring, SCADA, and alarm systems—helping facilities strengthen safety, improve reliability, and prevent unplanned downtime.

Continuous 24/7 monitoring detects even small and intermittent compressed-air and pressurized gas leaks that periodic inspections can miss, helping reduce energy waste, operating costs, and unplanned downtime.
AI-enhanced detection automatically locates and quantifies leaks from up to 200 m (656 ft) away, providing estimated leak size and annual cost so maintenance teams can prioritize the issues that matter most.
With IP66 protection, VESA mounting, and enterprise-ready connectivity, the Si2a-LD is designed for permanent monitoring in harsh industrial environments and straightforward integration with SCADA, alarms, and wider condition-monitoring systems.

Specifications

Highlighted
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Distance From 0.3 m (1.0 ft) up to 200 m (656 ft)
Leak Rate Automatic leak recognition including estimated leak size and annual cost
0.0032 l/min from 2.5 m, 0.0044 l/min from 6 m
Imaging & Optical
Digital Camera 12 MP Color
Field of view (FOV) 75° diagonal
Video Frame Rate Streaming: 15 fps;
Snapshots: 30 fps
Video Image Resolution 960 × 540 streaming;
16:9 aspect ratio
Measurement & Analysis
Able to Quantify Detects all gases provided they are under sufficient pressure. Quantifies leak rate costs for compressed air, ammonia, argon, carbon dioxide, helium, hydrogen, methane, natural gas, and nitrogen. Surface or Internal Discharge, Positive and Negative Corona, Negative Corona, Floating Discharge
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Bandwidth 2 kHz to 130 kHz
Detection Threshold 20 kHz: -19.5 dB;
35 kHz: -11.2 dB;
50 kHz: -9.8 dB;
80 kHz: 12.2 dB;
100 kHz: 22.8 dB
Discharge Detection Surface or Internal Discharge, Positive and Negative Corona, Negative Corona, Floating Discharge
Distance From 0.3 m (1.0 ft) up to 200 m (656 ft)
Leak Rate Automatic leak recognition including estimated leak size and annual cost
0.0032 l/min from 2.5 m, 0.0044 l/min from 6 m

Accessories

Resources & Support

FAQ

Flir Si2a-LD FAQ

Value Sheets

Flir Si2a-LD Value Sheet

Datasheet

FLIR Si2a-LD Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.