PV Test & Measurement Solutions

Maintain, Troubleshoot, and Maximize Solar Efficiency with Flir 

As the demand for solar energy grows, precision and efficiency in photovoltaic (PV) system testing are more critical than ever. The Flir PV Series provides cutting-edge tools designed for solar professionals, utility companies, and manufacturers to ensure optimal performance, compliance, and long-term reliability of solar panel installations. These tools are essential for accurate solar panel testing, ongoing solar panel check-ups, and maintaining high standards in the field.

Diagnose Solar and Electrical Problems Faster with the CM78-PV Solar Clamp Meter

In the rapidly expanding world of solar energy, electricians, solar installers, and maintenance teams need tools that deliver precision, efficiency, and rugged reliability. The FLIR CM78-PV Solar Clamp Meter is purpose-built for this challenge—equipping professionals with a powerful, versatile tool that’s ready for both photovoltaic (PV) systems and broader electrical diagnostics.

CM78-PV​: CAT III 1500 V Solar Clamp Meter

Designed for both commercial and industrial electrical inspections, the CM78-PV supports solar photovoltaic (PV) DC measurements up to 1,500 V using test leads, and handles up to 1,000A DC or AC via the clamp jaw for DC Power measurements.

PV78 Solar Irradiance and Temperature Meter with Tilt Sensor

PV78 is designed for solar site surveys, panel installation, and maintenance of photovoltaic systems. It allows for instant measurements to determine solar irradiation (in watts per square meter) as required by the IEC 62446-1 Electrical Safety of PV Installations standard.

PV48 Solar Panel Tester and I-V Curve Tracer with Temperature Measurements

This highly efficient tool verifies the maximum power and performance of solar panels, quickly measuring essential parameters such as maximum power, voltage, current, open circuit voltage (VOC), short circuit current (ISC), and ambient temperature.

Flir Meterlink App

Flir solar testing products connect with the Flir Meterlink® app, allowing you to monitor a variety of environmental and electrical conditions simultaneously. Connect with up to seven Flir compatible meters at once to safely capture images and monitor hazardous areas remotely and in real time. 

Troubleshoot Faster and Improve Solar Panel Inspection and Installation with Flir PV Kits

Flir's purpose-built PV Kits combine thermal imaging, electrical diagnostics, and irradiance measurement into comprehensive kits designed to give solar professionals the visibility and data they need to install, commission, and maintain high-performing photovoltaic (PV) systems. These kits are a reliable option for scheduled solar panel check-ups and fast-response solar testing in any environment.

PV-KIT-1 Solar Tools Kit 

Perfect for routine solar panel testing and scheduled solar panel check-ups, this compact and dependable kit combines essential tools into one reliable solar PV testing kit for professionals conducting field diagnostics. Includes CM78-PV, Irradiance Meter, and Solar Test Leads.
pv-kit-1_1130x450.jpg
PV-KIT-1_600x625.png

PV-KIT-2 Solar Tools Kit

This all-in-one solar PV testing kit is designed for advanced diagnostics and high-volume solar testing projects, making it ideal for professionals conducting preventive maintenance or detailed solar panel check-ups. Includes CM78-PV, Irradiance Meter, Panel Tester, Thermal Camera, and Solar Test Leads
PV-Kit-2_app_electrical_cabinet.jpg
PV-KIT-2_600x625.png