Extech 380260

Autoranging Digital Megohmmeter

$369.00

This autoranging megohmmeter measures insulation resistance up to 2000MΩ. Choice of 250, 500 or 1000VDC test voltages. The large backlit dual display indicates test voltage output and insulation resistance. Low resistance, continuity and AC/DC voltage measurement functions. Other features include automatic discharge at the end of test, protective holster with stand, power lock on feature and data hold. Complete with test leads, carrying case and 6 AA batteries.

Specifications

General
AC Voltage Test Yes
Insulation Resistance 200MΩ, 2000MΩ
Insulation Resistance Basic Accuracy ±3%
Insulation Resistance Max Resolution 0.1MΩ
Insulation Test Voltage 250V, 500V, 1000V
Low Resistance Yes
Additional Details
Certifications 380260-NIST_S: CE, NIST
380260_S: CE
Dimensions 7.8 × 3.6 × 1.9" (200 × 92 × 50mm)
Display Segment LCD with backlighting
Power 6 × AA (1.5V) batteries
Safety Category CAT III-1000V
Warranty 2 years
Weight 24.6oz (700g)

Resources & Support

User Manual

Extech 380260 User Manual

Certification

Extech 380260 Declaration of Conformity

Datasheet

Extech 380260 Datasheet

Export Restrictions

Cart

Added to cart