Extech 380320

Analog Insulation Tester

$309.00

The Extech 380320 is an Analog Insulation Tester with a large, easy to read analog display. It features a live circuit warning which displays the actual AC voltage measurement. It also includes an automatic discharge circuit, lock power on feature for extended test times, and insulation resistance up to 400 MΩ. Complete with heavy duty test leads, alligator clip test lead, 6 AA batteries, hanging strap, and hard carrying case.

Specifications

General
AC Voltage 0 to 600V
AC Voltage Basic Accuracy ±5% of scale
Continuity
Continuity Basic Accuracy ±3% of scale
Insulation Resistance 0 to 100MΩ, 0 to 200MΩ, 0 to 400MΩ
Insulation Resistance Basic Accuracy ±5% of scale
Insulation Test Voltage 250V, 500V, 1000V
Resistance 1 to 500Ω
Additional Details
Certifications CE
Dimensions 7.9 × 3.6 × 2" (200 × 92 × 50mm)
Display Analog
Power 6 × AA (1.5V) batteries
Safety Category CAT III-1000V
Warranty 2 years
Weight 1.2lb (546g)

Resources & Support

User Manual

Extech 380320 User Manual GB

Certification

Extech 380320 Declaration of Conformity

Datasheet

Extech 380320 Datasheet

User Manual

Extech 380320 User Manual

Export Restrictions

Cart

Added to cart