Extech 380400

Resistance Decade Box

Product Variations

The Extech 380400 Resistance Decade Box is very popular for product design testing and calibration because it can be substituted into a circuit and function in the place of any component with a standard value easily. Alternatively, it can be used to identify the best value for circuit operation then read that value from the switches. Then, a resistor of the size indicated by the decade box switches can be put into the circuit.

Specifications

General
Internal Resistance 0.3Ω
Resistance 1 to 11,111,110Ω in 1Ω steps
Additional Details
Connector(s) Three (3) binding posts
Dimensions 5.79 × 4.61 × 1.3" (147 × 117 × 33mm)
Power 0.3W Resistors
Warranty 2 years
Weight 0.69lb (312g)

Resources & Support

User Manual

Extech 380400 User Manual GB

User Manual

Extech 380400 User Manual

Certification

Extech 380400 Declaration of Conformity

Datasheet

Extech 380400 380405 380500 Datasheet

Export Restrictions

Cart

Added to cart