Extech 380405

Capacitance Decade Box

$209.00

The Extech 380405 Capacitance Decade Box is very popular for product design testing and calibration because it can be substituted into a circuit and function in the place of any component with a standard value easily. Alternatively, it can be used to identify the best value for circuit operation, then read that value from the switches. A capacitor of the size indicated by the decade box switches can then be put into the circuit.

Specifications

General
Capacitance 100pF to 11.111uF in 100pF steps
Internal Capacitance 50pF maximum
Voltage Limit 50VDC (non-polarized capacitors)
Additional Details
Connector(s) Three (3) binding posts
Dimensions 5.79 × 4.61 × 1.3" (147 × 117 × 33mm)
Warranty 2 years
Weight 0.69lb (312g)

Resources & Support

User Manual

Extech 380405 User Manual GB

Datasheet

Extech 380400 380405 380500 Datasheet

Export Restrictions

Cart

Added to cart