Discontinued

Extech 38070

Compact Analog MultiMeter

Extech’s 38070 Compact Analog MultiMeter offers the testing advantages of an analog meter with a pocket-friendly size and detachable leads. This compact and affordable multimeter is equipped with measurement capabilities that are ideal for the hobbyist, handyman, electronics tinkerer, or DIYer. Use this meter to perform basic troubleshooting on anything connected to an outlet. Analog meters like this one are also useful for illustrating adjustments made to a circuit between relative high and low settings. Includes test leads, one AA battery, and a user manual.

Specifications

General
AC Voltage 10V, 50V, 250V, 500V
AC Voltage Basic Accuracy ±4% full scale
DC Current 0.5mA, 50mA, 250mA
DC Current Basic Accuracy ±4% full scale
DC Voltage 10V, 50V, 250V, 500V
DC Voltage Basic Accuracy ±4% full scale
Decibel -10 to 56dB (0dB, 1mW, 600Ω)
Resistance 10kΩ, 1MΩ
Additional Details
Certifications CE, UL
Dimensions 3.82 × 3.34 × 1.3" (97 × 65 × 33mm)
Display Analog
Power 1 × AA (1.5V) battery
Safety Category CAT II-500V
Warranty 2 years
Weight 3.88oz (110g)

Resources & Support

User Manual

Extech 38070 User Manual

Datasheet

Extech 38070 Datasheet

Export Restrictions