Extech 380942

30A True RMS AC/DC Mini Clamp Meter

Product Variations

The compact Extech 380942 is a 30 Amp mini AC/DC clamp meter. The clamp meter has a remarkable 0.1mA resolution (AC), very low-current sensitivity, and a small diameter jaw designed to reach into small areas. The 30 Amp range with 0.1mA (AC) and 1mA (DC) resolution is optimized for finding problems where very low current variances would be missed by standard clamp meters. This mini clamp meter is useful for troubleshooting tasks in plant maintenance, electrical, HVAC, and telecom work, as well as residential electrical, fleet maintenance, marine, and motorcycle repairs. This CAT III-rated True RMS mini clamp meter comes with test leads, 2 AA batteries, soft carrying case, and user manual.

Specifications

General
AC Current 400mA, 4A, 30A
AC Current Basic Accuracy ±1.5%
AC Current Max Resolution 0.1mA
AC Voltage 400V
AC Voltage Basic Accuracy ±(2.0% of reading + 5 digits)
AC Voltage Max Resolution 0.1V
DC Current 4A, 40A
DC Current Max Resolution 0.001A
DC Voltage 400V
DC Voltage Basic Accuracy ±(1.0% of reading + 2 digits)
DC Voltage Max Resolution 0.1V
Jaw Size 0.9" (23mm), conductors up to 4/0 AWG
True RMS Yes
Additional Details
Certifications 380942-NIST_S: CE, UL, NIST
380942_S: CE, UL
Dimensions 7 × 1.8 × 1.3" (178 × 45 × 32mm)
Display 4000-count segment LCD
Safety Category CAT III-300V
Warranty 2 years
Weight 8oz (225g)

Resources & Support

User Manual

Extech 380942 User Manual GB

Certification

Extech 380942 Declaration of Conformity

Datasheet

Extech 380941 380942 380947 Datasheet

User Manual

Extech 380942 User Manual

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart