Extech 381676A

9 Function Pen Multimeter + NCV

$72.99

The Extech 381676A is a Pen Styled Multimeter with a Built in NCV detector. The 381676A features nine functions including AC/DC voltage to 600V, AC/DC Current to 200mA, Resistance, as well as Logic, Diode and Continuity tests. This meter has an easy to use rotary dial with alligator clips for one handed operation. Its convenient built in non-contact voltage detector allows for quick detection of live voltage. The 381676 comes complete with test leads, alligator clips, batteries and manual.

Specifications

General
AC Current 20mA, 200mA
AC Current Basic Accuracy ±2%
AC Current Max Resolution 0.01mA
AC Voltage 200mV, 2, 20, 200, 600V
AC Voltage Basic Accuracy ±0.8%
AC Voltage Max Resolution 0.1mV
Continuity Audible beeper <50Ω
DC Current 20mA, 200mA
DC Current Basic Accuracy ±1.5%
DC Current Max Resolution 0.01mA
DC Voltage 200mV, 2, 20, 200, 600V
DC Voltage Basic Accuracy ±0.7%
DC Voltage Max Resolution 0.1mV
Diode Test 1mA @ 1.5V approx
Logic Test 0 to 1.5V (Green LED), 1.5 to 3.5V (LED Off ), 3.5 to 5V (Red LED)
Non-Contact Voltage (NCV) Detector >110VAC
Resistance 200, 2k, 20k, 200k, 2M, 20MΩ
Resistance Max Resolution 0.1Ω
Additional Details
Certifications CE
Dimensions 8.2 × 1.5 × 1.1” (208 × 38 × 29mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 4.6oz (129g)

Resources & Support

User Manual

Extech 381676A User Manual GB

Certification

Extech 381676A Declaration of Conformity

Datasheet

Extech 381676A Datasheet

User Manual

Extech 381676A User Manual

Export Restrictions

Cart

Added to cart