Extech 382100

1200A 3-Phase Power Analyzer/Datalogger

$3,149.00

The Extech 382100 is a 3-Phase Power Analyzer/Datalogger that saves data (up to 30,000 sets of measurements) on an SD card in Excel format for easy transfer to your PC. It provides a full system analysis with up to 35 parameters including: V (phase-to-phase), V (phase-to-ground), A (phase-to-ground), KW / KVA / KVAR / PF (phase), KW / KVA / KVAR / PF (system), KWH / KVAH / KVARH / PFH (system), and Phase Angle. Readings are displayed on a large, dot matrix, sun-readable, backlit LCD. It comes with three current clamps, four voltage leads with alligator clips, eight AA batteries, SD memory card, Universal AC adapter (100 to 240 V), case, and user manual.

Specifications

General
AC Current 1200A
AC Current Basic Accuracy ±(0.5% of reading + 0.5A)
AC Voltage 600.0V
AC Voltage Basic Accuracy ±(0.5% of reading + 0.5V)
Active Power 9.999MW
Active Power Basic Accuracy ±(1.0% of reading + 0.08KW)
Active Power Energy 0.0kWh to 9.999MWHr
Active Power Energy Basic Accuracy ±(2.0% of reading + 0.08KWh)
Apparent Power 9.999MVA
Apparent Power Basic Accuracy ±(1.0% of reading + 0.08KVA)
Apparent Power Energy 0.0KVAh to 9.999MVAh
Apparent Power Energy Basic Accuracy ±(2.0% of reading + 0.08KVAh)
Frequency 45Hz to 65Hz
Frequency Basic Accuracy ±0.1Hz
Memory 60,000 readings (2GB SD memory Card)
Phase -180° to +180.0°
Phase Basic Accuracy ±1°
Power Factor 0.00 to 1.00
Power Factor Basic Accuracy ±0.04
Reactive Power 9.999MVAR
Reactive Power Basic Accuracy ±(1.0% of reading + 0.08KVAR)
Reactive Power Energy 0.0kVARh to 9.999MVARh
Reactive Power Energy Basic Accuracy ±(2.0% of reading + 0.08KVARh)
True RMS Yes
Additional Details
Certifications CE
Dimensions 8.9 × 2.5 × 1.3 (225 × 125 × 64mm)
Safety Category CAT III-600V
Warranty 2 years
Weight Meter: 2.3lbs (1049g); Clamp: 1.2lbs (522g)

Resources & Support

User Manual

Extech 382100 User Manual

Datasheet

Extech 382100 Datasheet

Export Restrictions

Cart

Added to cart