Extech 39272

Pocket Fold up Thermometer with Adjustable Probe

$65.99

The Extech 39272 is a Pocket Fold up Thermometer with Adjustable Probe. It includes a 11.4 cm (4.5 in) stainless steel probe that adjusts at detents in 4 positions (45, 90, 135, and 180 Degrees). It measures temperature -50°C to 300°C (-58°F to 572°F) ± 1°C (± 1.8°F). Features data hold, min/max and an auto power off. Comes complete with wrist strap and AAA battery.

Specifications

General
Stem 4.5" (114mm) stainless steel
Temperature (Contact) -58 to 572°F (-50 to 300°C)
Temperature (Contact) Basic Accuracy ±1.8°F/±1°C (-22 to 482°F/-30 to 250°C)
Temperature (Contact) Max Resolution 0.1°/1° °C or °F
Additional Details
Certifications CE
Dimensions 6.1 × 2.0 × 0.8" (154 × 50 × 20mm)
Display Segment LCD
Power 1 × AAA (1.5V) battery
Warranty 2 years
Weight 2.5oz (71g)

Resources & Support

User Manual

Extech 39272 User Manual

Certification

Extech 39272 Declaration of Conformity

Datasheet

Extech 39272 Datasheet

Export Restrictions

Cart

Added to cart