Extech 401025

Foot Candle/Lux Light Meter

$214.00

Product Variations

401025 is a Foot Candle/Lux Meter which measures light level to 5000FC (foot-candles) and 50,000 Lux with a 5% accuracy using a precision photo diode and color correction filter. Meter features fast/slow response time and an analog output (1mV per count) for capturing readings to a recorder. Comes complete with 9-Volt battery.

Specifications

General
Analog Output Yes
Cosine and Color Corrected Yes
Fast Response 0.2s
Light (Foot Candle) 200, 2000, 5000Fc
Light (Foot Candle) Basic Accuracy ±5% full scale
Light (Foot Candle) Max Resolution 1 Lux
Light (Lux) 2000, 20000, 50000 Lux
Slow Response 0.4s
Additional Details
Certifications 401025-NIST_S: CE, NIST
401025_S: CE
Dimensions 6.4 × 2.8 × 1.2" (163 × 70 × 30mm)
Power 1 × 9V battery
Warranty 2 years
Weight 8.3oz (220g)

Resources & Support

User Manual

Extech 401025 User Manual GB

Certification

Extech 401025 Declaration of Conformity

Datasheet

Extech 401025 Datasheet

Export Restrictions

Cart

Added to cart