Extech 407113

Heavy Duty CFM Metal Vane Anemometer

$579.00

The 407113 CFM Metal Vane Anemometer measures Air Velocity from 100 to 6890 ft./min, 0.5 to 35m/sec, 1.8 to 126 km/hr, 1.1 to 78.3 mph, and 1.0 to 68 knots with an accuracy of ±2% Of Velocity. Meter also measures 0 to 999,900 Cubic Feet Per Minute, 0 to 999,900 Cubic Meters Per Minute, and Temperature from 32 to 175°F/0 to 80°C. Anemometer features Min/Max, Data Hold, and Auto Power off. Comes complete with metal vane with 3.9ft cable, 9V battery, holster with stand, and hard carrying case.

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

Datasheet

Extech 407113 Datasheet

User Manual

Extech 407113 User Manual

Export Restrictions

Cart

Added to cart