Extech 407510

Heavy Duty Dissolved Oxygen Meter with PC interface

$669.00

407510 is a Heavy Duty Dissolved Oxygen Meter with PC interface. Recall Min, Max and Average readings. Featuring Data Hold and a Built-in RS-232 PC serial interface with optional data acquisition software and data logger. Auto power off saves battery life. DO measurements from 0 to 20.0 mg/L. Complete with 0.8" (20mm) diameter probe on 13ft (4m) cable, 5 membranes, rubber holster, 9V battery and hard case.

Specifications

General
Dissolved Oxygen (Concentration) 0 to 19.9mg/L
Dissolved Oxygen (Concentration) Basic Accuracy ±0.4mg/L
Dissolved Oxygen (Saturation) 0 to 100.0%
Dissolved Oxygen (Saturation) Basic Accuracy ±0.7%
Temperature (Contact) 32 to 122°F (0 to 50°C)
Temperature (Contact) Basic Accuracy ±1.5°F/ ±0.8°C
Additional Details
Certifications CE
Dimensions Meter: 7 × 3 × 1.3" (178 × 74 × 33mm); Probe: 0.8D × 4.9" L
Warranty 3 years
Weight 17oz (482g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

User Manual

Extech 407510 User Manual GB

Datasheet

Extech 407510 Datasheet

User Manual

Extech 407510 User Manual

Export Restrictions

Cart

Added to cart