Extech 407730

Digital Sound Level Meter

Product Variations

The 407730 sound level meter measures from 40 to 130dB with an accuracy of 2dB. The digital display offers a 0.1dB resolution and features a fast responding analog bar graph. User can choose A or C weighting. Max Hold captures highest reading. Includes microphone wind screen and four AAA batteries.

Specifications

General
Analog Output AC
Microphone Condenser, 0.5” (12.7mm)
Response Time Fast/Slow
Sound Range (dB) 40 to 130dB
Sound Range (dB) Basic Accuracy ±2dB
Sound Range (dB) Max Resolution 0.1dB
Weighting A,C
Additional Details
Certifications 407730-NIST_S: CE, NIST
407730_S: CE
Dimensions 9 × 2.2 × 1.7" (230 × 57 × 44mm)
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight 5.6oz (160g)

Resources & Support

User Manual

Extech 407730 User Manual

Certification

Extech 407730 Declaration of Conformity

Datasheet

Extech 407730 Datasheet

Export Restrictions

Cart

Added to cart