Extech 407732

Low/High Range Sound Level Meter

$289.00

This type 2 sound level meter meets ANSI and IEC 651 Type 2 standards. Ideal for noise surveys in the workplace, installing fire alarms and speaker systems and enforcing noise ordinances. Measures from 35 to 130dB in 2-ranges with accuracy of plus or minus 1.5dB. Data hold and Max hold functions. Backlit display allows use in dimly lit areas. Complete with microphone wind screen and 9V battery.

Specifications

General
Microphone Condenser, 0.5” (12.7mm)
Response Time Fast/Slow
Sound Range (dB) Low: 35 to 100dB, High: 65 to 130dB
Sound Range (dB) Basic Accuracy ±1.5dB (Type 2)
Weighting A,C
Additional Details
Certifications CE
Dimensions 8.2 × 2.1 × 1.25" (210 × 55 × 32mm)
Power 1 × 9V battery
Warranty 2 years
Weight 8.1oz (230g)

Resources & Support

User Manual

Extech 407732 User Manual

Datasheet

Extech 407732 Datasheet

Certification

Extech 407732 Declaration of Conformity

Export Restrictions

Cart

Added to cart