Extech 407766

94/114dB Sound Calibrator

Product Variations

This 1kHz 94/114dB professional sound calibrator is for 0.5 in. or 1 in. microphones. Calibrates and verifies sound level meter operation. Level position switch to select 94dB or 114dB with power on LED indicator light. Durable die-cast aluminum housing generates a 1kHz sine wave at 94dB/114dB to an accuracy of 5% (frequency) and ±0.5dB (94dB)/±1.0dB (114dB). Meets IEC standard 60942 1997-11. Comes complete with two 9V batteries, carrying case and screwdriver.

Specifications

General
Frequency 1000Hz
Frequency Basic Accuracy ±5%
Sound Range (dB) 94dB/114dB
Sound Range (dB) Basic Accuracy ±0.5dB (94dB); ±1dB (114dB)
Total Harmonic Distortion (THD) <2%
Additional Details
Certifications 407766-NIST_S: CE, NIST
407766_S: CE
Dimensions 2.2" diameter × 5.6" long (50 × 127mm)
Power 2 × 9V batteries
Warranty 2 years
Weight 0.75 lbs. (340g)

Resources & Support

User Manual

Extech 407744 407766 User Manual

Datasheet

Extech 407744 407766 Datasheet

User Manual

Extech 407744 407766 User Manual GB

Export Restrictions

Cart

Added to cart