Extech 407780A

Integrating Sound Level Meter with USB

$2,099.00

The 407780A is an integrating sound level meter with USB. The meter takes Leq and SEL measurements with A and C frequency weighting options. The meter has a built in datalogger that records up to 32,000 records and PC interface to easily access your logged information. Its 4 digit multifunction LCD has an analog bargraph and digital reading. With the 407780A you can program integration times, utilize impulse, fast or slow response settings and benefit from alarm features. Complete with windscreen, adjustment screwdriver, USB cable, Windows compatible software, battery, one year warranty and case.

Specifications

General
Analog Output AC/DC
Memory 32,000 records
Microphone Condenser, 0.5” (12.7mm)
PC Interface Yes
Response Time Fast/Slow
Sound Range (dB) 30 to 130dB
Sound Range (dB) Basic Accuracy ±1.5dB
Sound Range (dB) Max Resolution 0.1dB
Weighting A,C
Additional Details
Certifications 407780A-NIST_S: CE, NIST
407780A_S: CE
Dimensions 10.4 × 2.8 × 0.8" (265 × 72 × 21mm)
Warranty 2 years
Weight 10.9oz (310g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407780A Software

You must be logged in to download file.

Certification

Extech 407780A Declaration of Conformity

Datasheet

Extech 407780A Datasheet

User Manual

Extech 407780A User Manual

Export Restrictions

Cart

Added to cart