Extech 407860

Heavy Duty Vibration Meter

$1,299.00

407860 Heavy Duty Vibration Meter has a Velocity range of 7.87 in./s or 200 mm/s; Acceleration range of 656 ft./s or 200 m/s, and Displacement range of 0.078 in. or 2 mm. It features a basic accuracy of 5%, a remote vibration sensor (magnetic or stud mounted) with a 39 in. (1 m) cable, RMS, Peak Value measurement modes, and auto/manual store with recall of up to 500 readings. The captured readings can be downloaded to your PC for further analysis using the optional Windows compatible data logging software. Meter comes complete with remote sensor, magnetic mount, 9V battery, holster with stand, and case.

Ranges - Acceleration: 200m/s², Velocity: 200mm/s, Displacement: 2mm
Remote vibration sensor with magnetic adapter on 39" (1m) cable
Complete with remote sensor, magnetic mount, 9V battery, protective rubber holster with stand, and hard carrying case

Specifications

General
Acceleration 656ft/s² (200m/s²)
Acceleration Basic Accuracy ±5%
Acceleration Max Resolution 2ft/s² (0.5m/s²)
Displacement 0.078in (1.999mm)
Displacement Basic Accuracy ±5%
Displacement Max Resolution 0.001in (0.001mm)
Velocity 7.87in/s (200mm/s)
Velocity Basic Accuracy ±5%
Velocity Max Resolution 0.02in/s (0.5mm/s)
Additional Details
Certifications 407860-NIST_S: CE, NIST
407860_S: CE
Dimensions 7.1 × 2.9 × 1.3" (180 × 72 × 32mm)
Power 1 × 9V battery
Warranty 3 Years
Weight 0.87lbs (395g) with probe

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

Datasheet

Extech 407860 Datasheet

Certification

Extech 407860 Declaration of Conformity

User Manual

Extech 407860 User Manual GB

User Manual

Extech 407860 User Manual

Export Restrictions

Cart

Added to cart