Extech 42510A

Wide Range Mini IR Thermometer

$139.00

The Extech 42510A Wide Range Mini IR Thermometer measures temperature from -50°C to 650°C (-58°F to 1200°F) with 0.1 degree resolution for readings up to 999.9 degrees. The adjustable high/low set points with audible alarm alerts users when temperatures exceed the programmed set points. It features adjustable emissivity for better accuracy on a variety of surfaces. Its built-in laser pointer can help identify target areas. Built in backlighting illuminates the display for taking measurements at night or in areas with low background light levels. 12:1 distance to target ratio. Comes with data hold, min/max, over range indicator, and auto power off functions. Complete with 9 V battery and pouch case.

Specifications

General
Distance to Target Ratio 12:1
Emissivity 0.10 to 1.00, adjustable
Repeatability ±0.5% or ±1.8 °F/ °C
Targeting single laser
Temperature (IR) Basic Accuracy -25 to 1200 °F (-50 to 650 °C)
Temperature (IR) Max Resolution ±(1% of reading + 2 °F/1 °C)
Temperature (RTD) 0.1 °F/ °C; 1 °F/ °C
Additional Details
Certifications 42510A-NIST_S: CE, NIST
42510A_S: CE
Dimensions 3.2 × 1.6 × 6.3" (82 × 42 × 160mm)
Power 1 × 9V battery
Warranty 2 years
Weight 6.4oz (180g)

Resources & Support

Certification

Extech 42510A Declaration of Conformity

User Manual

Extech 42510A User Manual GB

User Manual

Extech 42510A User Manual

Datasheet

Extech 42510A Datasheet

Export Restrictions

Cart

Added to cart