Extech 445713

Big Digit Indoor/Outdoor Hygro-Thermometer

$65.99

The Extech Big Digit Hygro-Thermometer simultaneously displays indoor and outdoor temperature and humidity. It measures humidity from 10% RH to 99% RH ± 5% RH and temperature from -10°C to 60°C ± 1°C (14°F to 140°F ± 1.8°F). A max/min with reset function stores and recalls high and low measurements for all 4 parameters. Complete with built-in stand, wall mounting bracket, outdoor sensor with 89 cm (35 in) cable, and 1.5 V AAA battery.

Specifications

General
Relative Humidity 10 to 99%
Relative Humidity Basic Accuracy ±5% (25% to 85%)
Temperature (Air) 14 to 140°F (-10 to 60°C)
Temperature (Air) Basic Accuracy ±1.8 °F/±1.0 °C (14 to 122 °F/-10 to 50 °C)
Additional Details
Certifications CE
Dimensions 4.3 × 3.9 × 0.78" (109 × 99 × 20mm)
Power 1 × AAA (1.5V) battery
Warranty 2 years
Weight 6oz (169g)

Resources & Support

Datasheet

Extech 445713 Datasheet

User Manual

Extech 445713 User Manual GB

User Manual

Extech 445713 User Manual

Certification

Extech 445713 Declaration of Conformity

Export Restrictions

Cart

Added to cart